Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDPT3320
.33HP, 1750RPM, DC, 56C, 3327P, TENV, F1, N
Product Information Packet PDF
| Ship Weight | 30.000 LB |
|---|---|
| UPC | 781568175774 |
Specs
Armature Voltage
90 V
Base Speed
1750 rpm
Enclosure
TENV
Frame
56C
Frame Material
Steel
Output Power
0.330 HP
Agency Approvals
CE
CSA
UKCA
UR
WEEE
CSA
UKCA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
3.2 a
Armature Inertia
10.535 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
TACHOMETER
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
F1
Overall Length
14.99 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Nameplate
| CAT.NO. | CDPT3320 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 33-2657Z102 | |||||||||||||||||||||||||||||
| HP | .33/KW.25 | ENCL | TENV | |||||||||||||||||||||||||||
| RPM | 1750 1/MIN | |||||||||||||||||||||||||||||
| FRAME | 56C | TYPE | 3327P | |||||||||||||||||||||||||||
| ARM V | 90 | ARM A | 3.2 | |||||||||||||||||||||||||||
| FLD V | FLD A | |||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | |||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | 1.3 | |||||||||||||||||||||||||||
| BRG/DE | 6203 | BRG/ODE | 6203 | |||||||||||||||||||||||||||
| BRUSHES | 2/BP5011T01 | |||||||||||||||||||||||||||||
| IP44 | BLANK | KG13 | ||||||||||||||||||||||||||||
| SER. | ||||||||||||||||||||||||||||||
| BLANK | IC410 | |||||||||||||||||||||||||||||
| APRV-CE | Y | APRV-CSA | Y | APRV-UL | Y | |||||||||||||||||||||||||
| NP0891L | ||||||||||||||||||||||||||||||
Performance
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.25 | 0.85 | 1.55 | 2.25 | 2.9 | 3.3 | 4.2 |
| RPM | 1831 | 1796 | 1745 | 1703 | 1665 | 1627 | 1592 |
| Torque | 0 | 0.23 | 0.49 | 0.74 | 0.99 | 1.23 | 1.47 |
Performance Curves
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.25 | 0.8 | 1.55 | 2.25 | 2.8 | 3.24 | 4 |
| RPM | 1837 | 1801 | 1751 | 1718 | 1675 | 1630 | 1615 |
| Torque | 0 | 0.23 | 0.49 | 0.74 | 0.99 | 1.23 | 1.47 |
Performance Curves
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.26 | 0.93 | 1.6 | 2.29 | 3.06 | 3.72 | 4.46 |
| RPM | 1822 | 1781 | 1734 | 1676 | 1621 | 1576 | 1536 |
| Torque | 0 | 0.25 | 0.5 | 0.73 | 1 | 1.23 | 1.48 |
Performance Curves
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.28 | 1.08 | 1.75 | 2.43 | 3.22 | 3.9 | 4.59 |
| RPM | 1854 | 1782 | 1724 | 1692 | 1648 | 1590 | 1556 |
| Torque | 0 | 0.25 | 0.5 | 0.73 | 1 | 1.23 | 1.48 |
Performance Curves
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.25 | 1.04 | 1.78 | 2.42 | 3.18 | 3.81 | 4.53 |
| RPM | 1815 | 1752 | 1704 | 1666 | 1620 | 1576 | 1526 |
| Torque | 0 | 0.25 | 0.5 | 0.73 | 1 | 1.23 | 1.48 |
Performance Curves
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.21 | 1.03 | 1.69 | 2.38 | 3.11 | 3.77 | 4.52 |
| RPM | 1828 | 1756 | 1720 | 1664 | 1626 | 1578 | 1534 |
| Torque | 0 | 0.25 | 0.5 | 0.73 | 1 | 1.23 | 1.48 |
Performance Curves
Performance at 90 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
2.164 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
10.5354 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.28 | 1.02 | 1.35 | 1.85 | 2.39 | 2.95 | 3.5 |
| RPM | 1783 | 1709 | 1682 | 1650 | 1611 | 1565 | 1550 |
| Torque | 0 | 0.188 | 0.375 | 0.562 | 0.75 | 0.937 | 1.125 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| BP5011T01SP | CARBON BRUSH - 33P, 90V | 1.000 EA |
| BP5012A04SP | BRUSH SPRING FOR DC MOTORS | 1.000 EA |
| 33RK5004SP | ROCKERARM | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
