Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CCPX282546T
25HP, 1775//1475RPM, 3PH, 60HZ, 284TCY, XPFC,
Product Information Packet PDF
Ship Weight | 447.000 LB |
---|---|
UPC | 781568913048 |
Specs
Catalog Number
CCPX282546T
Enclosure
TEFC
Frame
284TCY
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 50 HZ
25.000 HP @ 60 HZ
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
62.000 A @ 230.0 V
64.000 A @ 208.0 V
60.000 A @ 190.0 V
31.000 A @ 460.0 V
30.000 A @ 380.0 V
64.000 A @ 208.0 V
60.000 A @ 190.0 V
31.000 A @ 460.0 V
30.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
30.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
IP55
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Termination
Flying Leads
Motor Type
1054M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
28.61 IN
Power Factor
81
Product Family
Chemical Process Features
Pulley Face Code
C-Face
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 10-0000-0739 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | CCPX282546T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
HP | 25//20 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 62/31//60/30 | MAG CUR | 28/14 | |||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1775//1475 | MX RPM | 2700 | |||||||||||||||||||||||||||||||||||||||||||||||||||
HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 93.6 | |||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.00 | DES | A | SL HZ | 0.83 | WK2 | 4.13 | |||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 284TCY | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
BLANK | 55C AMB @ 1.0 SF, 60C RISE | |||||||||||||||||||||||||||||||||||||||||||||||||||||
1.15SF ON SINEWAVE | NEMA MG-1 PT.5,IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NP2033XPSLEV |
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.2345 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
51° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
262 LB-FT
Pull-Up Torque
118 LB-FT
Locked-Rotor Torque
142 LB-FT
Starting Current
223 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 43.0 | 65.0 | 76.0 | 81.0 | 84.0 | 85.0 | 0.0 |
Efficiency | 0.0 | 88.3 | 92.8 | 93.9 | 94.0 | 93.7 | 93.1 | 0.0 |
Speed (RPM) | 1,799 | 1,794 | 1,789 | 1,784 | 1,778 | 1,771 | 1,764 | 0 |
Line Amps | 13.60 | 15.30 | 19.30 | 24.60 | 30.60 | 37.20 | 44.50 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.231 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
48° C
Temp. Rise @ S.F. Load
58° C
Start Configuration
DOL
Break-Down Torque
254 LB-FT
Pull-Up Torque
121 LB-FT
Locked-Rotor Torque
146 LB-FT
Starting Current
213 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 43.0 | 66.0 | 76.0 | 82.0 | 84.0 | 85.0 | 0.0 |
Efficiency | 0.0 | 88.8 | 93.0 | 93.8 | 93.8 | 93.3 | 92.9 | 0.0 |
Speed (RPM) | 1,499 | 1,494 | 1,490 | 1,484 | 1,479 | 1,472 | 1,465 | 0 |
Line Amps | 13.24 | 14.85 | 18.69 | 23.83 | 29.65 | 36.06 | 43.17 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |