Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CCPX21366T
3HP, 1165//970RPM, 3PH, 60HZ, 213TCY, XPFC, F1
Product Information Packet PDF
| Ship Weight | 221.000 LB |
|---|---|
| UPC | 781568914441 |
Specs
Catalog Number
CCPX21366T
Enclosure
TEFC
Frame
213TCY
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
2.000 HP @ 50 HZ
2.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
9.000 A @ 230.0 V
7.600 A @ 190.0 V
4.500 A @ 460.0 V
3.800 A @ 380.0 V
7.600 A @ 190.0 V
4.500 A @ 460.0 V
3.800 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.8 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
IP55
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
1800 rpm
Motor Lead Termination
Flying Leads
Motor Type
0736M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
20.77 IN
Power Factor
71
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1165 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 07-0000-0110 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | CCPX21366T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 3//2 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 9/4.5//7.6/3.8 | MAG CUR | 4.6/2.3 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1165//970 | MX RPM | 1800 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 89.5 | |||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | B | SL HZ | 1.7 | WK2 | 0.895 | |||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 213TCY | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
| BLANK | 55C AMB @ 1.0 SF | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15 SF ON SINEWAVE | NEMA MG-1 PT 5,IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2033XPSLEV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
41° C
Start Configuration
DOL
Break-Down Torque
51.71 LB-FT
Pull-Up Torque
25.77 LB-FT
Locked-Rotor Torque
31.08 LB-FT
Starting Current
32.19 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 35.0 | 54.0 | 65.0 | 72.0 | 75.0 | 76.0 | 0.0 |
| Efficiency | 0.0 | 82.8 | 88.3 | 89.6 | 89.6 | 88.9 | 87.3 | 0.0 |
| Speed (RPM) | 1,199 | 1,192 | 1,184 | 1,176 | 1,166 | 1,156 | 1,143 | 0 |
| Line Amps | 2.26 | 2.48 | 2.96 | 3.62 | 4.41 | 5.29 | 6.33 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
27° C
Temp. Rise @ S.F. Load
32° C
Start Configuration
DOL
Break-Down Torque
49.79 LB-FT
Pull-Up Torque
28.43 LB-FT
Locked-Rotor Torque
34.29 LB-FT
Starting Current
31.53 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 30.0 | 48.0 | 60.0 | 67.0 | 72.0 | 75.0 | 0.0 |
| Efficiency | 0.0 | 79.0 | 86.1 | 88.2 | 88.5 | 88.3 | 86.9 | 0.0 |
| Speed (RPM) | 999 | 993 | 987 | 980 | 972 | 965 | 955 | 0 |
| Line Amps | 2.23 | 2.40 | 2.75 | 3.24 | 3.82 | 4.46 | 5.22 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
