C18G2703
3HP, 1725RPM, 1PH, 60HZ, 180TY, TEXP, V1
Product Information Packet PDF
Ship Weight | 260.000 LB |
---|---|
UPC | 785398026190 |
Specs
Enclosure
XPNV
Frame
180TY
Frame Material
Iron
Output @ Frequency
3.000 @ 60 HZ
Phase
1
Voltage @ Frequency
230 V @ 60 HZ
115 V @ 60 HZ
115 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
CCSA US
CSA
UL
CSA
UL
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Cable Length
25 FOOT
Current @ Voltage
20.0 A @ 230 V
40.0 A @ 115 V
40.0 A @ 115 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
15 MIN
Heater Indicator
No Heater
Inverter Code
Inverter Ready
KVA Code
J
Lifting Lugs
Vertical Lifting Lugs
Mounting Arrangement
V1
Number of Poles
4
Overall Length
28.71 IN
Product Family
Other
Pulley End Bearing Type
Ball
Pulley Face Code
P-Base
Service Factor
1.15
Shaft Rotation
Fixed Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Winding
Normally Closed Thermostat
Haz Area Temp Code
T3C
Nameplate
CLASS I GROUP | C D X | NO. | ||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CLASS II GROUP | X X X | |||||||||||||||||||||||||||||||||||||||
OPERATING TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||
000613007RC |
CAT NO | SPEC NO. | C18G2703 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 3 | AMPS | 40.0/20.0 | VOLTS | 115/230 | DESIGN | L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FRAME SIZE | X0180TY | RPM | 1725 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D.E. BRG. | 50BC02JPP30A | PH | 1 | DUTY | 15MIN | INSUL | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
O.D.E. BRG. | 25BC02JPG30A | TYPE | CS | ENCL | TENV | CODE | J | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
POWER FACTOR | NEMA-NOM-EFF | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MAX CORR KVAR | GUARANTEED EFFICIENCY | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA NOM/CSA QUOTED EFF @ | 100% LOAD | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO. | MOTOR WEIGHT | LBS. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
*15 MIN IN AIR ,SUB. IN WATER | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ONLY; FINAL CONN @230V; MAX | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DEPTH-REF TO INSTR MAN CW | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613007MN |
CAT NO | SPEC NO. | C18G2703 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 3 | AMPS | 40.0/20.0 | VOLTS | 115/230 | DESIGN | L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FRAME SIZE | X0180TY | RPM | 1725 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D.E. BRG. | 50BC02JPP30A | PH | 1 | DUTY | 15MIN | INSUL | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
O.D.E. BRG. | 25BC02JPG30A | TYPE | CS | ENCL | TENV | CODE | J | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
POWER FACTOR | NEMA-NOM-EFF | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MAX CORR KVAR | GUARANTEED EFFICIENCY | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA NOM/CSA QUOTED EFF @ | 100% LOAD | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO. | MOTOR WEIGHT | LBS. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
*15 MIN IN AIR ,SUB. IN WATER | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ONLY; FINAL CONN @230V; MAX | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DEPTH-REF TO INSTR MAN CW | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613007MR |
ROTATION | ||||||||||||||||||||||||||||||||||||||||
C18G2703L | ||||||||||||||||||||||||||||||||||||||||
000692000MB |
Parts
Part Number | Description | Quantity |
---|---|---|
064262012C | SEAL | 1.000 EA |
064262012B | SEAL | 1.000 EA |
413480001R | RESISTOR ASSEMBLY-BLANKET | 1.000 EA |
421900124FU | ORING | 1.000 EA |
421900124FU | ORING | 1.000 EA |
421900072FU | ORING | 1.000 EA |
421900124FU | ORING | 1.000 EA |