Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM80C-4150AA
BSM80C-4150AA T'STAT RESOLVER
Product Information Packet PDF
| Ship Weight | 12.000 LB |
|---|---|
| UPC | 781568836231 |
Specs
Enclosure
TENV
Motor Type
S232B
Nameplate Speed
2000
Agency Approvals
CE
CSA
TUV
UR
CSA
TUV
UR
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S2LYP166
Frame
D100D
Frame Material
Steel
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.9KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | BSM80C-4150AA | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLANK | |||||||||||||||||||||||||||||
| SPEC. | S2P166W071 | ||||||||||||||||||||||||||||
| MFG.NO. | |||||||||||||||||||||||||||||
| TORQ CONT STALL | 4.3 NM | ||||||||||||||||||||||||||||
| CUR CONT STALL/A RMS | 3.17 | ||||||||||||||||||||||||||||
| POWER | 0.9KW | ||||||||||||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 2000 | ||||||||||||||||||||||||||||
| RATED BUS VOLTS | 320 | ||||||||||||||||||||||||||||
| PEAK CUR/A RMS | 9.54 | ||||||||||||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 7000 | AMB. | 25 | ||||||||||||||||||||||||||
| CLASS | F | IP | 54 | IC | 410 | MOTOR MASS | 8 | ||||||||||||||||||||||
| NP2864L | |||||||||||||||||||||||||||||
