Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM80C-2150AA
BSM80C-2150AA T'STAT RESOLVER
Product Information Packet PDF
Ship Weight | 11.000 LB |
---|---|
UPC | 781568836200 |
Specs
Enclosure
TENV
Motor Type
S216B
Nameplate Speed
2000
Agency Approvals
CE
CSA
UR
WEEE
CSA
UR
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S2LYP166
Frame
D100D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.48KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
CAT.NO. | BSM80C-2150AA | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLANK | |||||||||||||||||||||||||||||
SPEC. | S2P166W128 | ||||||||||||||||||||||||||||
MFG.NO. | |||||||||||||||||||||||||||||
TORQ CONT STALL | 2 NM | ||||||||||||||||||||||||||||
CUR CONT STALL/A RMS | 1.67 | ||||||||||||||||||||||||||||
POWER | 0.42KW | ||||||||||||||||||||||||||||
RATED SPEED/RPM(1/MIN) | 2000 | ||||||||||||||||||||||||||||
RATED BUS VOLTS | 320 | ||||||||||||||||||||||||||||
PEAK CUR/A RMS | 5 | ||||||||||||||||||||||||||||
MAX SPEED/RPM(1/MIN) | 7000 | AMB. | 25 | ||||||||||||||||||||||||||
CLASS | F | IP | 54 | IC | 410 | MOTOR MASS | 5.4 | ||||||||||||||||||||||
NP2864L |