Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM132C-5200AF
BSM132C-5200AF T'STAT, ENCODER
Product Information Packet PDF
| Ship Weight | 180.000 LB |
|---|---|
| UPC | 781568836163 |
Specs
Enclosure
TENV
Motor Type
3748B
Nameplate Speed
3500
Agency Approvals
CE
CURUS
CURUS
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S8LYP001
Frame
D132D
Frame Material
Steel
Motor Lead Quantity/Wire Size
6 @ 10 AWG
Mounting Arrangement
F1
Nameplate Output
10.98KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | BSM132C-5200AF | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | S8P001W018 | |||||||||||||||||||
| MFG.NO. | ||||||||||||||||||||
| TORQ CONT STALL | 87 NM | |||||||||||||||||||
| CUR CONT STALL/A RMS | 62.8 | |||||||||||||||||||
| POWER | 10.98KW | |||||||||||||||||||
| RATED SPEED/RPM(1/MIN) | 3500 | |||||||||||||||||||
| RATED BUS VOLTS | 650 | |||||||||||||||||||
| MAX SPEED/RPM(1/MIN) | 5000 | |||||||||||||||||||
| PEAK CUR/A RMS | 189 | |||||||||||||||||||
| MAXIMUM POWER/KW | 10.98KW | |||||||||||||||||||
| TORQ PEAK STALL/NM | 261 | |||||||||||||||||||
| TORQ CONSTANT-NM/A | 1.63 | |||||||||||||||||||
| IP | 54 | IC | 410 | KG | 82 | |||||||||||||||
| NP3306L | ||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
