Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
AEM2333-4
15HP, 1760RPM, 3PH, 60HZ, 284U, 0944M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 315.000 LB |
|---|---|
| UPC | 781568116999 |
Specs
Catalog Number
AEM2333-4
Enclosure
TEFC
Frame
284U
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
65 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
17.600 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
17.6 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 12 AWG
Motor Type
0944M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
26.39 IN
Power Factor
85
Product Family
Automotive (Not For DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | AEM2333-4 | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09F947Z997G1 | ||||||||||||||||||||||
| VOLTS | 460 | ||||||||||||||||||||||
| AMP | 17.6 | ||||||||||||||||||||||
| RPM | 1760 | HP | 15 | ||||||||||||||||||||
| FRAME | 284U | HZ | 60 | PH | 3 | ||||||||||||||||||
| SER.F. | 1.00 | CODE | G | DES | B | CL | F | ||||||||||||||||
| NEMA-NOM-EFF | 92.4 | PF | 85 | ||||||||||||||||||||
| G.MIN.EFF | 91 | CC | 010A | ||||||||||||||||||||
| RATING | 65C AMB-CONT | ||||||||||||||||||||||
| LUBRICATION | POLYREX EM | ||||||||||||||||||||||
| DE | 6311 | ODE | 6208 | ||||||||||||||||||||
| ENCL | TEFC | SER. # | |||||||||||||||||||||
| NP1404 | |||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.62 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
50° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
163 LB-FT
Pull-Up Torque
53.3 LB-FT
Locked-Rotor Torque
73.2 LB-FT
Starting Current
108 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 52.0 | 73.0 | 84.0 | 86.0 | 87.0 | 88.0 | 0.0 |
| Efficiency | 0.0 | 89.4 | 92.6 | 93.0 | 92.5 | 91.4 | 90.3 | 0.0 |
| Speed (RPM) | 1,800 | 1,792 | 1,783 | 1,773 | 1,763 | 1,752 | 1,739 | 0 |
| Line Amps | 6.19 | 7.44 | 10.30 | 13.50 | 17.60 | 22.00 | 26.60 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| 37FN3002B02 | EXFN, PLASTIC, 7.50 OD, 1.503 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 09-1310 | C FACE KIT | 1,021.00 USD |
