Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
A7B10002253740
200HP, 3600RPM, 3PH, 60HZ, 447TS, TCVE,
Product Information Packet PDF
| Ship Weight | 1,843.066 LB |
|---|
Specs
Enclosure
TCVE
Frame
447TS
Frame Material
Cast Iron
Phase
3
Haz Area Class and Group
CLI GP-A,B,C&D CLII GP-F&G
Haz Area Division
Division II
Agency Approvals
NONE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
NO BLOWER
CE
NONE
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
LOCKED
MLFB
1LE63214GA112AA1-Z
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
Number of Poles
2
Options
D05
Rodent Screen
NO RODENT SCREENS
RoHS Status
Y
Service Factor
1.15
Shaft Extension Location
DRIVE END
Shaft Ground Indicator
PROVISONS FOR SHAFT GROUND
Shaft Rotation
Reversible
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Winding
NO WINDING THERMAL
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
NOT APPLICABLE
Winding Thermal 1 Location
00
Winding Thermal 2
NOT APPLICABLE
Winding Thermal 2 Location
00
