Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
8107WD
.75HP, 3600RPM, 1PH, 60HZ, 3524C, GRND
Product Information Packet PDF
| Ship Weight | 111.000 LB |
|---|---|
| UPC | 781568127131 |
Specs
Catalog Number
8107WD
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.75
Number of Poles
2
2
2
Output @ Frequency
.750 HP @ 60 HZ
Phase
1
1
1
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
2.400 A @ 230.0 V
4.800 A @ 115.0 V
4.800 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3524C
Mounting Arrangement
F1
Product Family
Grinder
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 8107WD | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 4.8/2.4 | |||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G8-231-11 | |||||||||||||||||||||||
| NP3118 | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3016F12SP | CYL OIL CAP 16MFD/370V | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8FH1802A01SP | GRINDER GUARD - L.H. 8" GRINDER | 1.000 EA |
| G8FH1800A01SP | GRINDER GUARD - R.H. 8" GRINDER | 1.000 EA |
| HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
| HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
| G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| HA6094A01SP | CLAMP FOR SUPPORT ARM X PLATED | 2.000 EA |
| GA25 | TOOL TRAY ASSY | 1.000 EA |
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| B80 | 8" 36 GRIT GRINDING WHEEL | 122.00 USD |
| B81 | 8" 60 GRIT GRINDING WHEEL | 122.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| DC8 | DUST CONTROL UNIT | 5,466.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
| BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
| BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |
