Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
8102WD
24M 4P GRNDR
Product Information Packet PDF
| Ship Weight | 111.000 LB |
|---|---|
| UPC | 781568127148 |
Specs
Catalog Number
8102WD
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
.75
Number of Poles
4
4
4
Output @ Frequency
.750 HP @ 60 HZ
.750 HP @ 50 HZ
.750 HP @ 50 HZ
Phase
3
3
3
Product Style
GRINDER
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
208.0 V @ 60 HZ
208.0 V @ 50 HZ
230.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 50 HZ
230.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1.500 A @ 460.0 V
3.000 A @ 208.0 V
3.000 A @ 230.0 V
3.000 A @ 208.0 V
3.000 A @ 230.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3524M
Mounting Arrangement
F1
Overall Length
23.24 IN
Product Family
Grinder
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Motor Standards
Other
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 8102WD | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .75 | VOLTS | 208-230/460 | |||||||||||||||||||||
| PHASE | 3 | AMPS | 3/1.5 | |||||||||||||||||||||
| HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G8-236G0377 | |||||||||||||||||||||||
| NP0113 | ||||||||||||||||||||||||
Performance
Performance at 460 V, 50 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
77° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
15.71 LB-FT
Pull-Up Torque
12.63 LB-FT
Locked-Rotor Torque
14.64 LB-FT
Starting Current
13.78 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 24.0 | 36.0 | 47.0 | 58.0 | 66.0 | 72.0 | 0.0 |
| Efficiency | 0.0 | 57.6 | 71.5 | 77.2 | 79.0 | 80.0 | 79.8 | 0.0 |
| Speed (RPM) | 1,498 | 1,489 | 1,480 | 1,470 | 1,460 | 1,449 | 1,438 | 0 |
| Line Amps | 1.30 | 1.31 | 1.35 | 1.43 | 1.54 | 1.67 | 1.83 | 0.00 |
Performance Curves
Performance at 460 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
55° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
12.14 LB-FT
Pull-Up Torque
9.18 LB-FT
Locked-Rotor Torque
10.64 LB-FT
Starting Current
12.71 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 28.0 | 44.0 | 57.0 | 67.0 | 74.0 | 79.0 | 0.0 |
| Efficiency | 0.0 | 65.5 | 77.0 | 81.4 | 82.7 | 82.7 | 82.0 | 0.0 |
| Speed (RPM) | 1,798 | 1,787 | 1,776 | 1,765 | 1,752 | 1,739 | 1,725 | 0 |
| Line Amps | 0.95 | 0.96 | 1.03 | 1.13 | 1.27 | 1.43 | 1.62 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
| G8FH1800A01SP | GRINDER GUARD - R.H. 8" GRINDER | 1.000 EA |
| G8FH1802A01SP | GRINDER GUARD - L.H. 8" GRINDER | 1.000 EA |
| HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
| HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| GA9 | EYESHIELD ASSY | 1.000 EA |
| GA25 | TOOL TRAY ASSY | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN909 | EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| B80 | 8" 36 GRIT GRINDING WHEEL | 122.00 USD |
| B81 | 8" 60 GRIT GRINDING WHEEL | 122.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| DC8 | DUST CONTROL UNIT | 5,466.00 USD |
