Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
8102W
24M 4P GRNDR
Product Information Packet PDF
Ship Weight | 98.000 LB |
---|---|
UPC | 781568127094 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
.75
Number of Poles
4
Phase
3
Product Style
GRINDER
Shaft Diameter
0.750 IN
Speed
1500 rpm
1800 rpm
1800 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 8102W | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 208-230/460 | |||||||||||||||||||||
PHASE | 3 | AMPS | 3/1.5 | |||||||||||||||||||||
HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G8-166G0377 | |||||||||||||||||||||||
NP0113 |
Performance
Performance at 460 V, 50 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
77° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
15.71 LB-FT
Pull-Up Torque
12.63 LB-FT
Locked-Rotor Torque
14.64 LB-FT
Starting Current
13.78 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 24.0 | 36.0 | 47.0 | 58.0 | 66.0 | 72.0 | 0.0 |
Efficiency | 0.0 | 57.6 | 71.5 | 77.2 | 79.0 | 80.0 | 79.8 | 0.0 |
Speed (RPM) | 1,498 | 1,489 | 1,480 | 1,470 | 1,460 | 1,449 | 1,438 | 0 |
Line Amps | 1.30 | 1.31 | 1.35 | 1.43 | 1.54 | 1.67 | 1.83 | 0.00 |
Performance Curves
Performance at 460 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
55° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
12.14 LB-FT
Pull-Up Torque
9.18 LB-FT
Locked-Rotor Torque
10.64 LB-FT
Starting Current
12.71 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 28.0 | 44.0 | 57.0 | 67.0 | 74.0 | 79.0 | 0.0 |
Efficiency | 0.0 | 65.5 | 77.0 | 81.4 | 82.7 | 82.7 | 82.0 | 0.0 |
Speed (RPM) | 1,798 | 1,787 | 1,776 | 1,765 | 1,752 | 1,739 | 1,725 | 0 |
Line Amps | 0.95 | 0.96 | 1.03 | 1.13 | 1.27 | 1.43 | 1.62 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
G8FH1800A01SP | GRINDER GUARD - R.H. 8" GRINDER | 1.000 EA |
G8FH1802A01SP | GRINDER GUARD - L.H. 8" GRINDER | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
GA24 | WATER POT | 102.00 USD |
B80 | 8" 36 GRIT GRINDING WHEEL | 122.00 USD |
B81 | 8" 60 GRIT GRINDING WHEEL | 122.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
GA11 | PAIR EYESHIELDS | 170.00 USD |
DC8 | DUST CONTROL UNIT | 5,466.00 USD |