Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
8100W
24C 4P GRNDR
Product Information Packet PDF
Ship Weight | 99.000 LB |
---|---|
UPC | 781568127070 |
Specs
Catalog Number
8100W
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.75
Number of Poles
4
4
4
Output @ Frequency
.750 HP @ 60 HZ
Phase
1
1
1
Product Style
GRINDER
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
1800 rpm
1800 rpm
1800 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
3.650 A @ 230.0 V
7.300 A @ 115.0 V
7.300 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3524C
Mounting Arrangement
F1
Overall Length
23.24 IN
Product Family
Grinder
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | 8100W | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||
PHASE | 1 | AMPS | 7.3/3.65 | |||||||||||||||||||||
HZ | 60 | RPM | 1800 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G8-165-60 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
OC3012F12SP | CYL OIL CAP 12MFD/370V | 1.000 EA |
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 2.000 EA |
G8FH1802A01SP | GRINDER GUARD - L.H. 8" GRINDER | 1.000 EA |
G8FH1800A01SP | GRINDER GUARD - R.H. 8" GRINDER | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
HA6099A01SP | 8" GRINDER TOOL REST SUPPORT | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
GA24 | WATER POT | 102.00 USD |
B80 | 8" 36 GRIT GRINDING WHEEL | 122.00 USD |
B81 | 8" 60 GRIT GRINDING WHEEL | 122.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
GA11 | PAIR EYESHIELDS | 170.00 USD |
DC8 | DUST CONTROL UNIT | 5,466.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |