Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
7308
.5HP, 1500/1800RPM, 3PH, 50/60HZ, 3420M, GRND
Product Information Packet PDF
| Ship Weight | 71.000 LB |
|---|---|
| UPC | 781568126998 |
Specs
Catalog Number
7308
Enclosure
GRND
Frame Material
Steel
Frequency
60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
.5
Number of Poles
4
4
4
Output @ Frequency
.500 HP @ 60 HZ
.500 HP @ 50 HZ
.500 HP @ 50 HZ
Phase
3
3
3
Product Style
GRINDER
Shaft Diameter
0.625 IN
0.625 IN
0.625 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
Wheel Bore Size
0.6250 IN
Wheel Diameter
7.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1.500 A @ 208.0 V
1.400 A @ 230.0 V
.700 A @ 460.0 V
.700 A @ 230.0 V
1.400 A @ 230.0 V
.700 A @ 460.0 V
.700 A @ 230.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3420M
Mounting Arrangement
F1
Overall Length
20.89 IN
Product Family
Grinder
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 7308 | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .5 | VOLTS | 208-230/460 | |||||||||||||||||||||
| PHASE | 3 | AMPS | 1.5-1.4/.7 | |||||||||||||||||||||
| HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G7-311-45 | |||||||||||||||||||||||
| NP0113 | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
| HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
| G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
| HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 546.00 USD |
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| GA24 | WATER POT | 102.00 USD |
| B73 | 7" 36 GRIT GRINDING WHEEL | 120.00 USD |
| B74 | 7" 60 GRIT GRINDING WHEEL | 120.00 USD |
| DC7 | DUST CONTROL UNIT | 5,466.00 USD |
