Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
7306
.5HP, 1800RPM, 1PH, 60HZ, 3420C, GRND
Product Information Packet PDF
| Ship Weight | 70.000 LB |
|---|---|
| UPC | 781568126974 |
Specs
Catalog Number
7306
Enclosure
GRND
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.5
Number of Poles
4
4
4
Output @ Frequency
.500 HP @ 60 HZ
Phase
1
1
1
Product Style
GRINDER
Shaft Diameter
0.625 IN
0.625 IN
0.625 IN
Speed
1800 rpm
1800 rpm
1800 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Wheel Bore Size
0.6250 IN
Wheel Diameter
7.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1.900 A @ 230.0 V
3.800 A @ 115.0 V
3.800 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3420C
Mounting Arrangement
F1
Overall Length
20.89 IN
Product Family
Grinder
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 7306 | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .5 | VOLTS | 115/230 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 3.8/1.9 | |||||||||||||||||||||
| HZ | 60 | RPM | 1800 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G7-306-385 | |||||||||||||||||||||||
| NP3118 | ||||||||||||||||||||||||
Performance
Performance at 115 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.01 Ohms A Ph / 22.2 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
3.11 LB-FT
Pull-Up Torque
0.228 LB-FT
Locked-Rotor Torque
0.275 LB-FT
Starting Current
19.71 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 58.0 | 83.0 | 91.0 | 94.0 | 95.0 | 95.0 | 95.0 | 0.0 |
| Efficiency | 0.0 | 54.9 | 69.7 | 75.3 | 76.7 | 75.1 | 72.0 | 0.0 |
| Speed (RPM) | 1,797 | 1,781 | 1,765 | 1,746 | 1,722 | 1,702 | 1,678 | 0 |
| Line Amps | 1.20 | 1.78 | 2.56 | 3.45 | 3.80 | 5.26 | 5.96 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3008F12SP | CYL OIL CAP 8MFD/370V | 1.000 EA |
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
| HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
| G6AP1008A01SP | TOOLREST, MACH/PRIMED | 1.000 EA |
| HA6064A01SP | PAINT/PRIME HA6064A01 | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 546.00 USD |
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| GA24 | WATER POT | 102.00 USD |
| B73 | 7" 36 GRIT GRINDING WHEEL | 120.00 USD |
| B74 | 7" 60 GRIT GRINDING WHEEL | 120.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
| DC7 | DUST CONTROL UNIT | 5,466.00 USD |
