Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
712R
.5HP, 3600RPM, 1PH, 60HZ, 3420C, GRND
Product Information Packet PDF
| Ship Weight | 45.000 LB |
|---|---|
| UPC | 781568127735 |
Specs
Catalog Number
712R
Enclosure
GRND
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.5
Number of Poles
2
2
2
Output @ Frequency
.500 HP @ 60 HZ
Phase
1
1
1
Product Style
GRINDER
Shaft Diameter
0.625 IN
0.625 IN
0.625 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Wheel Bore Size
0.6250 IN
Wheel Diameter
7.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
3.400 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3420C
Mounting Arrangement
F1
Overall Length
20.08 IN
Product Family
Grinder
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 712R | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .5 | VOLTS | 115 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 3.4 | |||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G7-371-30 | |||||||||||||||||||||||
| NP0235 | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G7FH3801SP | GRINDER GUARD COVER, CAST | 1.000 EA |
| G7FH3801SP | GRINDER GUARD COVER, CAST | 1.000 EA |
| G6AP5001A01A | EYESHIELD ASSY GA10 .35 50046107 | 1.000 EA |
| HA6094A01SP | CLAMP FOR SUPPORT ARM X PLATED | 2.000 EA |
| MN909 | EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16RE | PEDESTAL LIGHT INDUSTRIAL,STEEL-RED | 546.00 USD |
| GA14R | PEDESTAL FABRICATED STEEL W/SHELVES-RED | 871.00 USD |
| GA16R | PEDESTAL IND., CAST IRON 6" - 10" RED | 918.00 USD |
| B73 | 7" 36 GRIT GRINDING WHEEL | 120.00 USD |
| B74 | 7" 60 GRIT GRINDING WHEEL | 120.00 USD |
| GA9R | PAIR LIGHTED EYESHIELDS-RED | 353.00 USD |
| GA9SR | PAIR LIGHTED EYESHIELD W/ON-OFF-RED | 392.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
