English
English
français (Canada)
Go

532

.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M

Product Information Packet PDF

Ship Weight 109.000 LB
UPC 781568127322

Specs

Catalog Number 532
Enclosure TENV
Frame Material Steel
Frequency 60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type Three Phase
Nameplate Output .5
Number of Poles 2
2
Output @ Frequency .500 HP @ 60 HZ
.500 HP @ 50 HZ
Phase 3
3
Product Style GRINDER
Shaft Diameter 0.750 IN
0.750 IN
Speed 3000 rpm
3600 rpm
3000 rpm
3600 rpm
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage 208 V
230 V
460 V
Voltage @ Frequency 230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
Wheel Bore Size 1.2500 IN
Wheel Diameter 6.0000 IN
Wheel Face 1.0000 IN
Agency Approvals UR
Ambient Temperature 40 °C
Base Indicator Rigid
Bearing Grease Type No Grease
Current @ Voltage 2.000 A @ 230.0 V
2.000 A @ 208.0 V
1.000 A @ 460.0 V
1.000 A @ 230.0 V
Design Code -
Duty Rating CONT
Feedback Device NO FEEDBACK
Insulation Class B
KVA Code -
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3524M
Mounting Arrangement F1
Overall Length 15.31 IN
Product Family Grinder
Service Factor 1.00
Shaft Extension Location Pulley End
Shaft Rotation Phase Seq-Opp Std Rot (CWODE)
Shaft Slinger Indicator No Slinger
Speed Code Single Speed
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. 532
HP .5 VOLTS 208-230/460
PHASE 3 AMPS 2/1
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. A-742-341
NP3118

Parts

Part Number Description Quantity
SP9035SP SWITCH HMA250-73(CARLING) 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 2.000 EA
HA6104A01SP WHEEL FLANGE, MACH 2.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G9AP5000A01SP TOOL REST ASSEMBLY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
D501 GENERAL PURPOSE DIAMOND WHEEL 1,702.00 USD
D502 FINE FINISH DIAMOND WHEEL 1,702.00 USD