Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
510
.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M
Product Information Packet PDF
Ship Weight | 109.000 LB |
---|---|
UPC | 781568127346 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
.5
Number of Poles
2
Phase
3
Product Style
GRINDER
Shaft Diameter
0.750 IN
Speed
3000 rpm
3600 rpm
3600 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
1.2500 IN
Wheel Diameter
6.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 510 | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | .5 | VOLTS | 208-230/460 | |||||||||||||||||||||
PHASE | 3 | AMPS | 2/1 | |||||||||||||||||||||
HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | A-597-341 | |||||||||||||||||||||||
NP3118 |
Parts
Part Number | Description | Quantity |
---|---|---|
SP9035SP | SWITCH HMA250-73(CARLING) | 1.000 EA |
G9AP5000A01SP | TOOL REST ASSEMBLY | 1.000 EA |
HA3007A01SP | DR8218 SCREW (WELKER) AISI-1018 | 8.000 EA |
G9AP1006A01SP | GRINDER LIGHT VIMCO | 1.000 EA |
HA1005A03SP | SLINGER, OD 1.750, ID .938, 205 BRG | 2.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
GA7 | DIAMOND NIB FOR GA8 | 244.00 USD |
GA8 | WHEEL DRESSER | 986.00 USD |
C61 | 60 GRIT CARBIDE GRINDING WHEEL | 371.00 USD |
C121 | 120 GRIT CARBIDE GRINDING WHEEL | 371.00 USD |
S46 | 46 GRIT GRINDING WHEEL/ALUM OXIDE | 294.00 USD |
S61 | 60 GRIT GRINDING WHEEL/ ALUM. OXIDE | 294.00 USD |