Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
500
.5HP, 3600RPM, 1PH, 60HZ, 3524C, 3524C, TENV
Product Information Packet PDF
| Ship Weight | 109.000 LB |
|---|---|
| UPC | 781568127339 |
Specs
Catalog Number
500
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.5
Number of Poles
2
2
2
Output @ Frequency
.500 HP @ 60 HZ
Phase
1
1
1
Product Style
GRINDER
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Wheel Bore Size
1.2500 IN
Wheel Diameter
6.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
5.000 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
3524C
Mounting Arrangement
F1
Overall Length
15.31 IN
Product Family
Grinder
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Rotation
Reversible: Connected OPP STD
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 500 | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .5 | VOLTS | 115 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 5 | |||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | A-559-343 | |||||||||||||||||||||||
| NP3118 | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3012F12SP | CYL OIL CAP 12MFD/370V | 1.000 EA |
| SP9019SP | SWITCH 7563K6 (EATON) | 1.000 EA |
| G9AP5000A01SP | TOOL REST ASSEMBLY | 1.000 EA |
| HA6104A01SP | WHEEL FLANGE, MACH | 2.000 EA |
| HA3007A01SP | DR8218 SCREW (WELKER) AISI-1018 | 8.000 EA |
| HA1005A03SP | SLINGER, OD 1.750, ID .938, 205 BRG | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| GA7 | DIAMOND NIB FOR GA8 | 244.00 USD |
| GA8 | WHEEL DRESSER | 986.00 USD |
| C61 | 60 GRIT CARBIDE GRINDING WHEEL | 371.00 USD |
| C121 | 120 GRIT CARBIDE GRINDING WHEEL | 371.00 USD |
| S46 | 46 GRIT GRINDING WHEEL/ALUM OXIDE | 294.00 USD |
| S61 | 60 GRIT GRINDING WHEEL/ ALUM. OXIDE | 294.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
