Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
359T
.5HP, 3450RPM, 1PH, 60HZ, 3520S, LATH
Product Information Packet PDF
| Ship Weight | 36.000 LB |
|---|---|
| UPC | 781568127834 |
Specs
Catalog Number
359T
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Split Phase
Nameplate Output
.5
Number of Poles
2
2
2
Output @ Frequency
.500 HP @ 60 HZ
Phase
1
1
1
Product Style
DENTAL LATHE
Shaft Diameter
0.376 IN
0.376 IN
0.376 IN
Speed
3450 rpm
3450 rpm
3450 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
4.700 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
F
KVA Code
-
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Type
3520S
Mounting Arrangement
F1
Overall Length
14.31 IN
Product Family
Dental Lathe
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
Do Not Use
Winding Thermal 1
Manual Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Nameplate
| CAT.NO. | 359T | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | L35-166-158 | |||||||||||||||||
| HP | .5 | |||||||||||||||||
| VOLTS | 115 | |||||||||||||||||
| PHASE | 1 | AMPS | 4.7 | |||||||||||||||
| CYCLE | 60 | |||||||||||||||||
| RPM | 3450 | |||||||||||||||||
| CL | F | |||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||
| SERIAL | ||||||||||||||||||
| NP3356L | ||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN904 | Baldor Polishing Lathes 6/05 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| R1 | DR-3544 R1 RH CHUCK | 164.00 USD |
| R2 | DR-3546B R2 RH WHEEL CHUCK | 120.00 USD |
| R5A | BURR CHUCK-RH | 270.00 USD |
| R6 | ARBOR BAND CHUCK | 91.00 USD |
| L3 | DR-3545 LH HD WHEEL CHUCK | 157.00 USD |
| L4 | DR-3547B L4 LH SF WHEEL CHUCK | 182.00 USD |
