Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
353T
.25/.06HP, 3450/1725RPM, 1PH, 60HZ, 3520Q
Product Information Packet PDF
| Ship Weight | 35.000 LB |
|---|---|
| UPC | 781568127810 |
Specs
Catalog Number
353T
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Q
Nameplate Output
.25/.06
Number of Poles
2
4
2
4
4
2
4
Output @ Frequency
.060 HP @ 60 HZ
.250 HP @ 60 HZ
.250 HP @ 60 HZ
Phase
1
1
1
Shaft Diameter
0.376 IN
0.376 IN
0.376 IN
Speed
1725 rpm
3450 rpm
1725 rpm
3450 rpm
3450 rpm
1725 rpm
3450 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
3.000 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
F
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3520Q
Mounting Arrangement
F1
Product Family
Dental Lathe
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Speed Code
1Ph 2 Speed Pole Changing
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
Manual Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Nameplate
| CAT.NO. | 353T | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | L35-150-156 | |||||||||||||||||
| HP | .25/.06 | |||||||||||||||||
| VOLTS | 115 | |||||||||||||||||
| PHASE | 1 | AMPS | 3/1.5 | |||||||||||||||
| CYCLE | 60 | |||||||||||||||||
| RPM | 3450/1725 | |||||||||||||||||
| CL | F | |||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||
| SERIAL | ||||||||||||||||||
| NP3356L | ||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN904 | Baldor Polishing Lathes 6/05 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| R1 | DR-3544 R1 RH CHUCK | 164.00 USD |
| R2 | DR-3546B R2 RH WHEEL CHUCK | 120.00 USD |
| R5A | BURR CHUCK-RH | 270.00 USD |
| R6 | ARBOR BAND CHUCK | 91.00 USD |
| L3 | DR-3545 LH HD WHEEL CHUCK | 157.00 USD |
| L4 | DR-3547B L4 LH SF WHEEL CHUCK | 182.00 USD |
