Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
342
.25/.06HP, 3000/1500RPM, 1PH, 50HZ, 3424S
Product Information Packet PDF
| Ship Weight | 31.000 LB |
|---|---|
| UPC | 781568162309 |
Specs
Catalog Number
342
Enclosure
LATH
Frame Material
Steel
Frequency
50.00 Hz
50.00 Hz
50.00 Hz
Motor Letter Type
Split Phase
Nameplate Output
.25/.06
Number of Poles
2
4
2
4
4
2
4
Output @ Frequency
.060 HP @ 50 HZ
.250 HP @ 50 HZ
.250 HP @ 50 HZ
Phase
1
1
1
Product Style
DENTAL LATHE
Shaft Diameter
0.376 IN
0.376 IN
0.376 IN
Speed
1500 rpm
3000 rpm
1500 rpm
3000 rpm
3000 rpm
1500 rpm
3000 rpm
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage
220 V
240 V
240 V
Voltage @ Frequency
240.0 V @ 50 HZ
220.0 V @ 50 HZ
220.0 V @ 50 HZ
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1.200 A @ 240.0 V
1.500 A @ 220.0 V
1.500 A @ 220.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
P
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3424S
Mounting Arrangement
F1
Overall Length
13.13 IN
Product Family
Dental Lathe
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
1Ph 2 Speed Pole Changing
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 342 | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | L34-25W25 | ||||||||||||||||||
| HP | .25/.06 | ||||||||||||||||||
| VOLTS | 220-240 | ||||||||||||||||||
| PHASE | 1 | AMPS | 1.5/1.2 | ||||||||||||||||
| CYCLE | 50 | ||||||||||||||||||
| RPM | 3000/1500 | ||||||||||||||||||
| CL | B | ||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||
| SERIAL | |||||||||||||||||||
| NP3351L | |||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| SP9019SP | SWITCH 7563K6 (EATON) | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| MN904 | Baldor Polishing Lathes 6/05 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| R1 | DR-3544 R1 RH CHUCK | 164.00 USD |
| R2 | DR-3546B R2 RH WHEEL CHUCK | 325.00 USD |
| R5A | BURR CHUCK-RH | 270.00 USD |
| R6 | ARBOR BAND CHUCK | 91.00 USD |
| L3 | DR-3545 LH HD WHEEL CHUCK | 157.00 USD |
| L4 | DR-3547B L4 LH SF WHEEL CHUCK | 182.00 USD |
