Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
334B
24M 4P BUFFER
Product Information Packet PDF
| Ship Weight | 54.000 LB |
|---|---|
| UPC | 781568127476 |
Specs
Catalog Number
334B
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
.75
Number of Poles
4
4
4
Output @ Frequency
.750 HP @ 60 HZ
.750 HP @ 50 HZ
.750 HP @ 50 HZ
Phase
3
3
3
Product Style
BUFFER
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1.500 A @ 460.0 V
3.000 A @ 208.0 V
3.000 A @ 230.0 V
3.000 A @ 208.0 V
3.000 A @ 230.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3524M
Mounting Arrangement
F1
Overall Length
28.38 IN
Product Family
Buffer
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 334B | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .75 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
| PHASE | 3 | AMPS | 3/1.5 | |||||||||||||||||||||||||||||||||
| HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G8-170G0377 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3411L | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 50 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
77° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
15.71 LB-FT
Pull-Up Torque
12.63 LB-FT
Locked-Rotor Torque
14.64 LB-FT
Starting Current
13.78 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 24.0 | 36.0 | 47.0 | 58.0 | 66.0 | 72.0 | 0.0 |
| Efficiency | 0.0 | 57.6 | 71.5 | 77.2 | 79.0 | 80.0 | 79.8 | 0.0 |
| Speed (RPM) | 1,498 | 1,489 | 1,480 | 1,470 | 1,460 | 1,449 | 1,438 | 0 |
| Line Amps | 1.30 | 1.31 | 1.35 | 1.43 | 1.54 | 1.67 | 1.83 | 0.00 |
Performance Curves
Performance at 460 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
55° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
12.14 LB-FT
Pull-Up Torque
9.18 LB-FT
Locked-Rotor Torque
10.64 LB-FT
Starting Current
12.71 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 28.0 | 44.0 | 57.0 | 67.0 | 74.0 | 79.0 | 0.0 |
| Efficiency | 0.0 | 65.5 | 77.0 | 81.4 | 82.7 | 82.7 | 82.0 | 0.0 |
| Speed (RPM) | 1,798 | 1,787 | 1,776 | 1,765 | 1,752 | 1,739 | 1,725 | 0 |
| Line Amps | 0.95 | 0.96 | 1.03 | 1.13 | 1.27 | 1.43 | 1.62 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| A82 | 8" COTTON BUFFING WHEEL 3/4 " BORE | 65.00 USD |
