Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
330B
.75HP, 3000/3600RPM, 3PH, 50/60HZ, 3524M
Product Information Packet PDF
| Ship Weight | 56.000 LB |
|---|---|
| UPC | 781568127483 |
Specs
Catalog Number
330B
Enclosure
TENV
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
.75
Number of Poles
2
2
2
Output @ Frequency
.750 HP @ 60 HZ
.750 HP @ 50 HZ
.750 HP @ 50 HZ
Phase
3
3
3
Product Style
GRINDER
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
3000 rpm
3600 rpm
3000 rpm
3600 rpm
3600 rpm
3000 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
230.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 50 HZ
460.0 V @ 60 HZ
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
.700 A @ 460.0 V
1.400 A @ 230.0 V
1.500 A @ 208.0 V
1.400 A @ 230.0 V
1.500 A @ 208.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3524M
Mounting Arrangement
F1
Product Family
Buffer
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 330B | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .75 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
| PHASE | 3 | AMPS | 1.5-1.4/.7 | |||||||||||||||||||||||||||||||||
| HZ | 50//60 | RPM | 3000//3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G8-170-13 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3411L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| A82 | 8" COTTON BUFFING WHEEL 3/4 " BORE | 65.00 USD |
