32965
OUTPUTHP, MOTOR-RPMRPM, DC, 2532P,
Product Information Packet PDF
| Ship Weight | 5.000 LB |
|---|
Specs
Agency Approvals
CE
CSA
UR
CSA
UR
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Overall Length
0.00 IN
Shaft Diameter
0.000 IN
Nameplate
| SPENCER NO. | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 32965 | |||||||||||||||||||||||||||
| RATING | CONT | |||||||||||||||||||||||||||
| FRAME | AH-0 | SER. | DATE CODE | |||||||||||||||||||||||||
| HP | .25 TE | |||||||||||||||||||||||||||
| VOLTS | 24DC | |||||||||||||||||||||||||||
| AMPS | 9.6 | |||||||||||||||||||||||||||
| RPM | 3900 | |||||||||||||||||||||||||||
| HZ | DC | PH | CLASS | F | ||||||||||||||||||||||||
| SER.F. | DES | CODE | ||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||
| APRV-UL | APRV-CSA | APRV-CE | ||||||||||||||||||||||||||
| NP1065 | ||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| BBR1087SP | BRUSH,5/16"X7/16" | 2.000 EA |
