Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
248-181TD
1.5HP, 3600RPM, 1PH, 60HZ, 3535LC, 3535LC
Product Information Packet PDF
| Ship Weight | 138.000 LB |
|---|---|
| UPC | 781568127650 |
Specs
Catalog Number
248-181TD
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Nameplate Output
1.5
Number of Poles
2
2
2
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
1
1
Product Style
BELT SANDER
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Wheel Bore Size
0.7500 IN
Wheel Diameter
8.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
15.000 A @ 115.0 V
7.500 A @ 230.0 V
7.500 A @ 230.0 V
Design Code
L
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 16 AWG, A PH
Motor Type
3535LC
Mounting Arrangement
F1
Overall Length
23.83 IN
Product Family
Pivot Belt Sander
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 248-181TD | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1.5 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
| PHASE | 1 | AMPS | 15/7.5 | |||||||||||||||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | B2-6D | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3361L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| B2AP1005A02 | PLATEN FOR BELT GRINDER WELKER | 1.000 EA |
| B2FH2806A01SP | CONTACT WHEEL GUARD | 1.000 EA |
| B2FH2801A01SP | GRINDER GUARD, MACH | 1.000 EA |
| HA6134A01SP | TRACKING ARM, MACH | 1.000 EA |
| B2AP3003A01SP | IDLER WHEEL -- BELT GRINDER | 1.000 EA |
| B2AP5001A01SP | CONTACT WHEEL ASSY WITH RUBBER THREAD | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| AB248 | ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC | 1.000 EA |
| B2FH2810A01SP | GUARD (HALF) MACHINED, USE W/B2FH2811A01 | 1.000 EA |
| B2FH2808A01SP | GUARD COVER, MACH | 1.000 EA |
| B2FH2809A01SP | GUARD COVER, MACH | 1.000 EA |
| MN902 | MANUAL FOR BELT GRINDERS | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| AB248 | 2' X 48" 80 GRIT GRINDER BELT | 85.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
| BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
| BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |
