Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
2048-151D
1.5HP, 3600RPM, 1PH, 60HZ, 3528L, 3528L, TEFC
Product Information Packet PDF
| Ship Weight | 88.000 LB |
|---|---|
| UPC | 781568127698 |
Specs
Catalog Number
2048-151D
Enclosure
TEFC
Frame
143
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Nameplate Output
1.5
Number of Poles
2
2
2
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
1
1
Speed
3450 rpm
3450 rpm
3450 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
15.000 A @ 115.0 V
7.500 A @ 230.0 V
7.500 A @ 230.0 V
Design Code
L
Duty Rating
CONT
Efficiency @ 100% Load
70.0 %
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
H
Motor Lead Quantity/Wire Size
4 @ 16 AWG
Motor Type
3528L
Mounting Arrangement
F1
Overall Length
16.62 IN
Power Factor
82
Product Family
Belt Sander
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 2048-151D | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1.5 | VOLTS | 115/230 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 15/7.5 | |||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | B2-3A | |||||||||||||||||||||||
| NP3118 | ||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.26 Ohms A Ph / 1.23 Ohms B Ph
Temp. Rise @ Rated Load
70° C
Temp. Rise @ S.F. Load
84° C
Start Configuration
DOL
Break-Down Torque
5.6 LB-FT
Pull-Up Torque
5.2 LB-FT
Locked-Rotor Torque
5.5 LB-FT
Starting Current
42 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 22.0 | 47.0 | 64.0 | 73.0 | 80.0 | 84.0 | 86.0 | 82.0 |
| Efficiency | 0.0 | 51.9 | 65.3 | 68.4 | 71.2 | 70.6 | 68.4 | 70.8 |
| Speed (RPM) | 3,591 | 3,567 | 3,541 | 3,514 | 3,475 | 3,439 | 3,397 | 3,453 |
| Line Amps | 4.50 | 5.00 | 5.80 | 6.90 | 8.60 | 10.20 | 12.10 | 9.60 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| B2AP1005A02 | PLATEN FOR BELT GRINDER WELKER | 1.000 EA |
| B2FH2806A01SP | CONTACT WHEEL GUARD | 1.000 EA |
| B2FH2801A01SP | GRINDER GUARD, MACH | 1.000 EA |
| B2AP3003A01SP | IDLER WHEEL -- BELT GRINDER | 1.000 EA |
| MN902 | MANUAL FOR BELT GRINDERS | 1.000 EA |
| B2AP5001A01SP | CONTACT WHEEL ASSY WITH RUBBER THREAD | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| AB248 | ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC | 1.000 EA |
| B2FH2810A01SP | GUARD (HALF) MACHINED, USE W/B2FH2811A01 | 1.000 EA |
| B2FH2808A01SP | GUARD COVER, MACH | 1.000 EA |
| B2FH2809A01SP | GUARD COVER, MACH | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| AB248 | 2' X 48" 80 GRIT GRINDER BELT | 85.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
| BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
| BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |
