Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1458
5HP, 1500/1800RPM, 3PH, 50/60HZ, 3735M, BUFF
Product Information Packet PDF
| Ship Weight | 218.000 LB |
|---|---|
| UPC | 781568127599 |
Specs
Catalog Number
1458
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
5
Number of Poles
4
4
4
Output @ Frequency
5.000 HP @ 50 HZ
5.000 HP @ 60 HZ
5.000 HP @ 60 HZ
Phase
3
3
3
Product Style
GRINDER
Shaft Diameter
1.250 IN
1.250 IN
1.250 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
Wheel Bore Size
1.2500 IN
Wheel Diameter
14.0000 IN
Wheel Face
3.0000 IN
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
13.600 A @ 230.0 V
15.000 A @ 208.0 V
6.800 A @ 230.0 V
6.800 A @ 460.0 V
15.000 A @ 208.0 V
6.800 A @ 230.0 V
6.800 A @ 460.0 V
Design Code
B
Duty Rating
CONT
Insulation Class
B
KVA Code
H
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3735M
Mounting Arrangement
F1
Product Family
Buffer
Service Factor
1.00
Shaft Extension Location
Double Shaft
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Speed Code
Single Speed
Starting Method
Direct on line
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 1458 | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 5 | VOLTS | 230 | |||||||||||||||||||||||||||||||||
| PHASE | 3 | AMPS | 13.6 | |||||||||||||||||||||||||||||||||
| HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G14-117C-0036G1 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3411L | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
50.4 LB-FT
Pull-Up Torque
21.4 LB-FT
Locked-Rotor Torque
29.1 LB-FT
Starting Current
38.7 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 13.0 | 53.0 | 74.0 | 83.0 | 87.0 | 90.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 76.9 | 84.7 | 86.7 | 87.1 | 86.5 | 85.5 | 0.0 |
| Speed (RPM) | 1,798 | 1,784 | 1,770 | 1,755 | 1,739 | 1,721 | 1,702 | 0 |
| Line Amps | 2.43 | 2.87 | 3.74 | 4.87 | 6.15 | 7.56 | 9.09 | 0.00 |
Performance Curves
Performance at 460 V, 50 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
71.6 LB-FT
Pull-Up Torque
35.3 LB-FT
Locked-Rotor Torque
47.8 LB-FT
Starting Current
46 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 43.0 | 64.0 | 76.0 | 83.0 | 86.0 | 88.0 | 0.0 |
| Efficiency | 0.0 | 73.7 | 82.7 | 85.4 | 86.0 | 85.7 | 84.9 | 0.0 |
| Speed (RPM) | 1,498 | 1,487 | 1,475 | 1,462 | 1,449 | 1,434 | 1,419 | 0 |
| Line Amps | 3.33 | 3.67 | 4.40 | 5.40 | 6.58 | 7.91 | 9.36 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
| XZ2007A12SP | 1 1/4-7 NUT RH HX(NC)(F/S | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
