Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1457
5HP, 1000/1200RPM, 3PH, 50/60HZ, 3744M, BUFF
Product Information Packet PDF
Ship Weight | 228.000 LB |
---|---|
UPC | 781568127582 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
5
Number of Poles
6
Phase
3
Product Style
GRINDER
Shaft Diameter
1.250 IN
Speed
1000 rpm
1200 rpm
1200 rpm
Voltage
208 V
230 V
460 V
230 V
460 V
Wheel Bore Size
1.2500 IN
Wheel Diameter
14.0000 IN
Wheel Face
3.0000 IN
Nameplate
CAT.NO. | 1457 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 5 | VOLTS | 230 | |||||||||||||||||||||||||||||||||
PHASE | 3 | AMPS | 15.2 | |||||||||||||||||||||||||||||||||
HZ | 50//60 | RPM | 1000//1200 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G14-117B-0039G1 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3411L |
Parts
Part Number | Description | Quantity |
---|---|---|
XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
XZ2007A12SP | 1 1/4-7 NUT RH HX(NC)(F/S | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 975.00 USD |