English
English
français (Canada)
Go

1453

7.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3735M

Product Information Packet PDF

Ship Weight 223.000 LB
UPC 781568127612

Specs

Catalog Number 1453
Enclosure TENV
Frame Material Steel
Frequency 60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type Three Phase
Nameplate Output 7.5
Number of Poles 2
2
Output @ Frequency 7.500 HP @ 50 HZ
7.500 HP @ 60 HZ
Phase 3
3
Product Style GRINDER
Shaft Diameter 1.250 IN
1.250 IN
Speed 3000 rpm
3600 rpm
3000 rpm
3600 rpm
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage 208 V
230 V
460 V
Voltage @ Frequency 230.0 V @ 50 HZ
208.0 V @ 60 HZ
208.0 V @ 50 HZ
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Base Indicator Rigid
Current @ Voltage 10.000 A @ 230.0 V
10.000 A @ 460.0 V
20.000 A @ 208.0 V
20.000 A @ 230.0 V
Design Code B
Duty Rating CONT
Insulation Class B
KVA Code -
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3735M
Mounting Arrangement F1
Product Family Buffer
Service Factor 1.00
Shaft Extension Location Double Shaft
Shaft Rotation Phase Seq-Opp Std Rot (CWODE)
Speed Code Single Speed
Starting Method Direct on line
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. 1453
HP 7.5 VOLTS 230
PHASE 3 AMPS 20
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. G14-117A-0046G1
BLANK
NP3411L

Parts

Part Number Description Quantity
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
XZ2007A12SP 1 1/4-7 NUT RH HX(NC)(F/S 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD