Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1251
2HP, 3600RPM, 1PH, 60HZ, 3634L, BUFF
Product Information Packet PDF
| Ship Weight | 160.000 LB |
|---|---|
| UPC | 781568127544 |
Specs
Catalog Number
1251
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Nameplate Output
2
Number of Poles
2
2
2
Output @ Frequency
2.000 HP @ 60 HZ
Phase
1
1
1
Shaft Diameter
1.250 IN
1.250 IN
1.250 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
10.500 A @ 230.0 V
21.000 A @ 115.0 V
21.000 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
J
Motor Lead Quantity/Wire Size
4 @ 16 AWG
Motor Type
3634L
Mounting Arrangement
F1
Overall Length
39.32 IN
Product Family
Buffer
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 1251 | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 2 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
| PHASE | 1 | AMPS | 21/10.5 | |||||||||||||||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G12-120B-0113 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3352L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
| XZ2007A12SP | 1 1/4-7 NUT RH HX(NC)(F/S | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | |
| BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
| BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |
