Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
105W
28M 4P GRNDR W/EXH
Product Information Packet PDF
| Ship Weight | 133.000 LB |
|---|---|
| UPC | 781568127186 |
Specs
Catalog Number
105W
Enclosure
TENV
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
1.5
Number of Poles
4
4
4
Output @ Frequency
1.500 HP @ 50 HZ
1.500 HP @ 60 HZ
1.500 HP @ 60 HZ
Phase
3
3
3
Shaft Diameter
0.875 IN
0.875 IN
0.875 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
575 V
Voltage @ Frequency
575.0 V @ 60 HZ
575.0 V @ 50 HZ
575.0 V @ 50 HZ
Wheel Bore Size
0.8750 IN
Wheel Diameter
10.0000 IN
Wheel Face
1.0000 IN
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1.650 A @ 575.0 V
1.750 A @ 575.0 V
1.750 A @ 575.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
3528M
Mounting Arrangement
F1
Overall Length
24.12 IN
Product Family
Grinder
Service Factor
1.00
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 105W | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1.5 | VOLTS | 575 | |||||||||||||||||||||
| PHASE | 3 | AMPS | 1.75//1.65 | |||||||||||||||||||||
| HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G10-163G0361 | |||||||||||||||||||||||
| NP0113 | ||||||||||||||||||||||||
Performance
Performance at 575 V, 50 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
27.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
101° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
20.85 LB-FT
Pull-Up Torque
17.11 LB-FT
Locked-Rotor Torque
20.75 LB-FT
Starting Current
14.24 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 33.0 | 54.0 | 68.0 | 77.0 | 83.0 | 87.0 | 0.0 |
| Efficiency | 0.0 | 74.8 | 82.2 | 83.4 | 82.4 | 80.5 | 77.6 | 0.0 |
| Speed (RPM) | 1,497 | 1,482 | 1,466 | 1,449 | 1,430 | 1,409 | 1,384 | 0 |
| Line Amps | 1.13 | 1.16 | 1.28 | 1.49 | 1.77 | 2.10 | 2.50 | 0.00 |
Performance Curves
Performance at 575 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
27.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
82° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
15.92 LB-FT
Pull-Up Torque
12.19 LB-FT
Locked-Rotor Torque
14.78 LB-FT
Starting Current
12.99 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 40.0 | 63.0 | 76.0 | 83.0 | 88.0 | 89.0 | 0.0 |
| Efficiency | 0.0 | 80.4 | 85.5 | 85.5 | 83.9 | 81.6 | 78.5 | 0.0 |
| Speed (RPM) | 1,797 | 1,778 | 1,759 | 1,739 | 1,716 | 1,691 | 1,661 | 0 |
| Line Amps | 0.84 | 0.89 | 1.05 | 1.30 | 1.61 | 1.97 | 2.40 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G0FH1807A01SP | GUARD,LH,10"GRINDER | 1.000 EA |
| HA6101A01SP | SUPPORT, TOOL REST MACH | 1.000 EA |
| HA6101A01SP | SUPPORT, TOOL REST MACH | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| G0AP1002SP | SPARK BREAKER ZINC PLATED | 1.000 EA |
| G0AP1002SP | SPARK BREAKER ZINC PLATED | 1.000 EA |
| B103 | WHEEL, 10X1X7/8X60 GRIT | 1.000 EA |
| XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
| XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
| G0FH1805A01SP | GUARD COVER,RH,10"GRINDER | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| GA24 | WATER POT | 102.00 USD |
| B102 | 10" 36 GRIT GRINDING WHEEL | 180.00 USD |
| B103 | 10" 60 GRIT GRINDING WHEEL | 180.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| DC10 | DUST CONTROL UNIT | 5,466.00 USD |
