English
English
français (Canada)
Go

1021WD

28M 4P GRNDR

Product Information Packet PDF

Ship Weight 146.000 LB
UPC 781568127209

Specs

Catalog Number 1021WD
Enclosure TENV
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Nameplate Output 1.5
Number of Poles 4
4
Output @ Frequency 1.500 HP @ 60 HZ
1.500 HP @ 50 HZ
Phase 3
3
Shaft Diameter 0.875 IN
0.875 IN
Speed 1500 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage 208 V
230 V
460 V
Voltage @ Frequency 460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
230.0 V @ 50 HZ
208.0 V @ 50 HZ
208.0 V @ 60 HZ
Agency Approvals CSA
Ambient Temperature 40 °C
Base Indicator Rigid
Current @ Voltage 2.600 A @ 230.0 V
2.600 A @ 208.0 V
1.300 A @ 460.0 V
1.300 A @ 230.0 V
Design Code -
Duty Rating CONT
Insulation Class B
KVA Code -
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3528M
Mounting Arrangement F1
Overall Length 24.12 IN
Product Family Grinder
Service Factor 1.00
Shaft Rotation Phase Seq-Opp Std Rot (CWODE)
Speed Code Single Speed
Motor Standards Other
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. 1021WD
HP 1.5 VOLTS 208-230/460
PHASE 3 AMPS 4.6-4.4/2.2
HZ 60//50 RPM 1800//1500
SER.NO
SPEC. G10-239G0360
NP0113

Performance

Performance at 460 V, 50 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 17.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 20.26 LB-FT
Pull-Up Torque 13.77 LB-FT
Locked-Rotor Torque 17.79 LB-FT
Starting Current 13.88 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 35.0 56.0 69.0 77.0 81.0 84.0 0.0
Efficiency 0.0 77.1 82.7 83.0 81.1 78.6 74.9 0.0
Speed (RPM) 1,498 1,484 1,466 1,447 1,426 1,401 1,370 0
Line Amps 1.27 1.32 1.53 1.83 2.21 2.70 3.20 0.00

Performance Curves

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G0FH1807A01SP GUARD,LH,10"GRINDER 1.000 EA
HA6101A01SP SUPPORT, TOOL REST MACH 1.000 EA
HA6101A01SP SUPPORT, TOOL REST MACH 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G0AP1002SP SPARK BREAKER ZINC PLATED 1.000 EA
G0AP1002SP SPARK BREAKER ZINC PLATED 1.000 EA
B103 WHEEL, 10X1X7/8X60 GRIT 1.000 EA
XY8809A62SP 7/8-9 NUT L.H. HEX (NC) 1.000 EA
XY8809A12SP 7/8-9 NUT R.H. HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
GA25 TOOL TRAY ASSY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
B102 10" 36 GRIT GRINDING WHEEL 180.00 USD
B103 10" 60 GRIT GRINDING WHEEL 180.00 USD
GA9 PAIR LIGHTED EYESHIELDS 353.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 195.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 392.00 USD
GA11 PAIR EYESHIELDS 170.00 USD
DC10 DUST CONTROL UNIT 5,466.00 USD