Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1021W
28M 4P GRNDR
Product Information Packet PDF
| Ship Weight | 134.000 LB |
|---|---|
| UPC | 781568127179 |
Specs
Catalog Number
1021W
Enclosure
TENV
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
1.5
Number of Poles
4
4
4
Output @ Frequency
1.500 HP @ 60 HZ
1.500 HP @ 50 HZ
1.500 HP @ 50 HZ
Phase
3
3
3
Shaft Diameter
0.875 IN
0.875 IN
0.875 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
208.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 50 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
208.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 50 HZ
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
4.600 A @ 208.0 V
4.400 A @ 230.0 V
2.200 A @ 460.0 V
4.400 A @ 230.0 V
2.200 A @ 460.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3528M
Mounting Arrangement
F1
Overall Length
24.12 IN
Product Family
Grinder
Service Factor
1.00
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Speed Code
Single Speed
Motor Standards
Other
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 1021W | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 1.5 | VOLTS | 208-230/460 | |||||||||||||||||||||
| PHASE | 3 | AMPS | 4.6-4.4/2.2 | |||||||||||||||||||||
| HZ | 60//50 | RPM | 1800//1500 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G10-163G0360 | |||||||||||||||||||||||
| NP0113 | ||||||||||||||||||||||||
Performance
Performance at 460 V, 50 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
17.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
20.26 LB-FT
Pull-Up Torque
13.77 LB-FT
Locked-Rotor Torque
17.79 LB-FT
Starting Current
13.88 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 35.0 | 56.0 | 69.0 | 77.0 | 81.0 | 84.0 | 0.0 |
| Efficiency | 0.0 | 77.1 | 82.7 | 83.0 | 81.1 | 78.6 | 74.9 | 0.0 |
| Speed (RPM) | 1,498 | 1,484 | 1,466 | 1,447 | 1,426 | 1,401 | 1,370 | 0 |
| Line Amps | 1.27 | 1.32 | 1.53 | 1.83 | 2.21 | 2.70 | 3.20 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G0FH1807A01SP | GUARD,LH,10"GRINDER | 1.000 EA |
| HA6101A01SP | SUPPORT, TOOL REST MACH | 1.000 EA |
| HA6101A01SP | SUPPORT, TOOL REST MACH | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| G8AP1003A01SP | TOOL REST | 1.000 EA |
| G0AP1002SP | SPARK BREAKER ZINC PLATED | 1.000 EA |
| G0AP1002SP | SPARK BREAKER ZINC PLATED | 1.000 EA |
| B103 | WHEEL, 10X1X7/8X60 GRIT | 1.000 EA |
| XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
| XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
| GA24 | WATER POT | 102.00 USD |
| B102 | 10" 36 GRIT GRINDING WHEEL | 180.00 USD |
| B103 | 10" 60 GRIT GRINDING WHEEL | 180.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| DC10 | DUST CONTROL UNIT | 5,466.00 USD |
