OF4102T
20HP, 1125RPM, 3PH, 60HZ, 286T, 1060M, TEFC, F2
Product Information Packet PDF
Ship Weight | 469.000 LB |
---|---|
UPC | 781568301395 |
Specs
Catalog Number
OF4102T
Enclosure
TEFC
Frame
286T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
796.0 V @ 60 HZ
460.0 V @ 60 HZ
796.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
15.000 A @ 796.0 V
26.000 A @ 460.0 V
52.000 A @ 230.0 V
26.000 A @ 460.0 V
52.000 A @ 230.0 V
Design Code
D
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
15.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
F
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
12 @ 12 AWG
Motor Type
1060M
Mounting Arrangement
F2
Number of Poles
6
Overall Length
27.56 IN
Power Factor
79
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1125 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 10F492Y140 | |||||||||||||||||||||||
HP | 20 | |||||||||||||||||||||||
VOLTS | 230/460/796 | |||||||||||||||||||||||
AMP | 52/26/15 | |||||||||||||||||||||||
RPM | 1125 | |||||||||||||||||||||||
FRAME | 286T | HZ | 60 | PH | 3 | |||||||||||||||||||
SER.F. | 1.15 | CODE | F | DES | D | CLASS | F | |||||||||||||||||
NEMA-NOM-EFF | 87.5 | PF | 79 | |||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||
CC | USABLE AT 208V | N/A | ||||||||||||||||||||||
DE | 6311 | ODE | 6309 | |||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||
NP2961E |
FRONT | 6309 | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PULLEY | 6311 | |||||||||||||||||||
LUBRICATE WITH | ||||||||||||||||||||
GREASE | POLYREX EM | |||||||||||||||||||
NP0090E |
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.405 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
87° C
Temp. Rise @ S.F. Load
114° C
Start Configuration
DOL
Break-Down Torque
309 LB-FT
Pull-Up Torque
198 LB-FT
Locked-Rotor Torque
246 LB-FT
Starting Current
124 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 46.0 | 67.0 | 77.0 | 82.0 | 84.0 | 85.0 | 83.0 |
Efficiency | 0.0 | 86.1 | 89.5 | 89.1 | 87.6 | 85.2 | 82.1 | 86.2 |
Speed (RPM) | 1,199 | 1,183 | 1,166 | 1,146 | 1,125 | 1,099 | 1,067 | 1,109 |
Line Amps | 10.70 | 11.90 | 15.50 | 20.30 | 26.00 | 32.60 | 40.30 | 30.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09FN3001A02SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
10-1305 | C FACE KIT | 783.00 USD |
10EP1502A01SP | D-FLANGE KIT | 996.00 USD |