M4103T
25HP, 1760RPM, 3PH, 60HZ, 284T, 0954M, TEFC, F1
Product Information Packet PDF
Ship Weight | 339.000 LB |
---|---|
UPC | 781568213537 |
Specs
Catalog Number
M4103T
Enclosure
TEFC
Frame
284T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
30.000 A @ 460.0 V
60.000 A @ 230.0 V
64.000 A @ 208.0 V
60.000 A @ 230.0 V
64.000 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
30.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
0954M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
26.08 IN
Power Factor
85
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | M4103T | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 09F436Y900H2 | |||||||||||||||||||||||||||||
HP | 25 | |||||||||||||||||||||||||||||
VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
AMP | 64-60/30 | |||||||||||||||||||||||||||||
RPM | 1760 | |||||||||||||||||||||||||||||
FRAME | 284T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | H | DES | B | CLASS | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 92.4 | PF | 85 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||||||
DE | 6311 | ODE | 6208 | |||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||
NP1256L |
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.315 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
66° C
Temp. Rise @ S.F. Load
81° C
Start Configuration
DOL
Break-Down Torque
269.5 LB-FT
Pull-Up Torque
110.7 LB-FT
Locked-Rotor Torque
149.3 LB-FT
Starting Current
215.9 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 49.0 | 71.0 | 81.0 | 85.0 | 87.0 | 87.0 | 86.0 |
Efficiency | 0.0 | 88.1 | 92.2 | 92.8 | 92.5 | 91.8 | 90.8 | 92.1 |
Speed (RPM) | 1,799 | 1,790 | 1,782 | 1,772 | 1,762 | 1,751 | 1,739 | 1,755 |
Line Amps | 11.80 | 13.60 | 17.80 | 23.40 | 29.70 | 36.80 | 44.10 | 34.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
09EP1100A14SP | ENDPLATE, MACH | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
10GS1000SP | GASKET, CONDUIT BOX LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
09FN3001C01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
09-1310 | C FACE KIT | 1,021.00 USD |