IM3540A
1HP, 1740//1430RPM, 3PH, 60//50HZ, 56C, 3523M
Product Information Packet PDF
| Ship Weight | 42.000 LB |
|---|---|
| UPC | 781568122426 |
Specs
Catalog Number
IM3540A
Enclosure
TENV
Frame
56C
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 50 HZ
1.000 HP @ 60 HZ
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.700 A @ 460.0 V
1.800 A @ 380.0 V
1.800 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
80.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
P
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
3523M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
13.27 IN
Power Factor
68
Product Family
General Purpose
Product Type
FARM DUTY
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1430 rpm
1740 rpm
1740 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Do Not Use Eve-Not Valiid
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
ES
Winding Thermal 2
None
Nameplate
| CAT.NO. | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35K668M584G1 | |||||||||||||||||||||||||||||
| HP | 1 | |||||||||||||||||||||||||||||
| VOLTS | 460//380 | |||||||||||||||||||||||||||||
| AMP | 1.7//1.8 | |||||||||||||||||||||||||||||
| RPM | 1740//1430 | |||||||||||||||||||||||||||||
| FRAME | 56C | HZ | 60//50 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | P | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 80 | PF | 68 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | TENV | SN | ||||||||||||||||||||||||||||
| NP1280L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
13.901 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
16.1 LB-FT
Pull-Up Torque
9.88 LB-FT
Locked-Rotor Torque
12 LB-FT
Starting Current
15.7 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 10.0 | 29.0 | 46.0 | 59.0 | 68.0 | 74.0 | 79.0 | 0.0 |
| Efficiency | 0.0 | 63.1 | 75.6 | 80.2 | 81.9 | 82.9 | 83.0 | 0.0 |
| Speed (RPM) | 1,799 | 1,789 | 1,780 | 1,770 | 1,760 | 1,750 | 1,739 | 0 |
| Line Amps | 1.23 | 1.28 | 1.37 | 1.52 | 1.71 | 1.91 | 2.14 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
13.901 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
14.5 LB-FT
Pull-Up Torque
8.3 LB-FT
Locked-Rotor Torque
11 LB-FT
Starting Current
13.4 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 10.0 | 33.0 | 52.0 | 66.0 | 75.0 | 81.0 | 84.0 | 0.0 |
| Efficiency | 0.0 | 68.1 | 78.5 | 81.5 | 82.1 | 81.8 | 80.9 | 0.0 |
| Speed (RPM) | 1,499 | 1,489 | 1,477 | 1,465 | 1,451 | 1,436 | 1,420 | 0 |
| Line Amps | 1.20 | 1.27 | 1.40 | 1.59 | 1.84 | 2.14 | 2.50 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW4600B32SP | V-RING SLINGER 1.000 X 1.540 X .24 VITON | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
