GP7426
G.M. D28JA 180VDC 33:1 GP7426
Product Information Packet PDF
Ship Weight | 13.860 LB |
---|---|
UPC | 781568124246 |
Specs
Catalog Number
GP7426
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Gear Ratio
33:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Permanent Magnet Brush Type
Mounting Arrangement
0.000
0.000
0.000
Output Speed
104 rpm
Output Torque
75.00 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
CE
UR
WEEE
UR
WEEE
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Cord
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Type
2428P
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
BC139 | .25HP-230V/SCR CNTL,AC,HP RES REQ. | 359.00 USD |
BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
BC142 | 3HP-230V/ CHASSIS MOUNT/KBMM-225 | 333.00 USD |
BR0100 | PLUG IN RESISTOR | 18.00 USD |