EM7072T-I
3//5HP, 2900//3470RPM, 3PH, 50//60HZ, 184T, 3
Product Information Packet PDF
Ship Weight | 110.000 LB |
---|---|
UPC | 781568538388 |
Specs
Catalog Number
EM7072T-I
Enclosure
TEFC
Frame
184T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 50 HZ
5.000 HP @ 60 HZ
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
8.400 A @ 190.0 V
5.600 A @ 460.0 V
4.200 A @ 380.0 V
11.200 A @ 230.0 V
5.600 A @ 460.0 V
4.200 A @ 380.0 V
11.200 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.2 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3634M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
18.27 IN
Power Factor
94
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
2900 rpm
3470 rpm
3470 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 36J694T860G1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | EM7072T-I | |||||||||||||||||||||||||||||||||||||||||||||||||||||
HP | 5//3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 230/460//190/380 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 11.2/5.6//8.4/4.2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 3470//2900 | MOTOR WEIGHT | 110 | |||||||||||||||||||||||||||||||||||||||||||||||||||
HERTZ | 60//50 | PH | 3 | CL | F | DE BRG | 6206 | |||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.15 | DES | A | CODE | L | ODE BRG | 6205 | |||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 184T | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT 55C AMB AT 1.0 SF | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA-NOM-EFF | 90.2 | PF | 94 | |||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA MG-1 PT 5,IP55 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP0977XPSLEV |
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
73° C
Start Configuration
DOL
Break-Down Torque
41.6 LB-FT
Pull-Up Torque
26.2 LB-FT
Locked-Rotor Torque
30.5 LB-FT
Starting Current
59.3 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 65.0 | 83.0 | 90.0 | 94.0 | 95.0 | 95.0 | 95.0 |
Efficiency | 0.0 | 87.0 | 91.0 | 91.0 | 90.0 | 89.0 | 87.0 | 89.4 |
Speed (RPM) | 3,599 | 3,567 | 3,536 | 3,503 | 3,469 | 3,431 | 3,389 | 3,446 |
Line Amps | 1.55 | 2.10 | 3.14 | 4.37 | 5.56 | 6.98 | 8.46 | 6.41 |
Performance Curves
Performance at 380 V, 50 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
40° C
Temp. Rise @ S.F. Load
49° C
Start Configuration
DOL
Break-Down Torque
39.2 LB-FT
Pull-Up Torque
28.1 LB-FT
Locked-Rotor Torque
32.8 LB-FT
Starting Current
56.6 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 10.0 | 59.0 | 78.0 | 86.0 | 92.0 | 94.0 | 95.0 | 93.0 |
Efficiency | 0.0 | 79.0 | 86.0 | 88.0 | 88.0 | 88.0 | 86.0 | 88.0 |
Speed (RPM) | 2,998 | 2,973 | 2,950 | 2,926 | 2,901 | 2,873 | 2,842 | 2,884 |
Line Amps | 1.54 | 1.88 | 2.57 | 3.42 | 4.23 | 5.21 | 6.23 | 4.82 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |