Detail
Extended Capabilities from Dodge Reno Build Center
Baldor’s line of Dodge Quantis gearing has a history of providing top quality, high efficiency solutions. With a wide range of available shaft configurations, input styles, output shaft systems and other options, the flexibility of the Quantis makes it the perfect fit for many applications.
To greatly improve availability in the Western United States, Baldor is pleased to announce the expansion of our Reno, NV Quantis Build Center. With a standard 3 day lead time from receipt of order, the build center can often get orders out the same day they are received when needed.
Many of the same options are available in the Reno build center as in our Belton, SC manufacturing facility. Input options include clamp collar, 3 piece coupled and integral motors. Output shaft options include solid, straight hollow and the exclusive Dodge Twin Tapered Bushing System. Other available options include synthetic lube, viton seals and the Dodge XT harsh duty output seal. Also in stock are a variety of Baldor motors, allowing Dodge to quickly build a complete gearmotor unit.
The expansion of the Reno Build Center gets you the products you need, when you need them.
Chad Brown
Product Manager : Quantis and Tigear-2
Baldor Electric Company
A Member of the ABB Group
Phone: 864.281.2496
chad.brown@baldor.abb.com