Company News
New Baldor Large AC GPM Induction Motors
Baldor Electric Company is proud to announce a new line of energy efficient electric motors - Large AC – GPM Induction Motors. Used in high torque industrial applications including pumps, fans, conveyors, and compressors; these motors are easy to select, order and install.
The new GPM product line is available in stock ratings 250 – 1000 Hp, 2300/4000 Volt, Totally Enclosed Fan Cooled, Foot Mounted designs. Stock motor features include:
- Cast iron frame, end shields, and inner caps
- Insulated opposite drive end bearing
- Drive end slinger
- 100 ohm platinum winding RTD’s
- Provisions for bearing RTD’s
- Space heaters
- Suitable for use on VFD 2:1 CT, 10:1 VT
The GPM line of Large AC motors can also be ordered as custom ranging 250 – 1500 HP, 460, 575, 2300/400 Volt, TEFC, in Foot Mounted designs. Stock and Custom motors are suitable for use on variable frequency drives.
For more information regarding the new Baldor GPM product family of Large AC motors, please contact your local district office.
Matt Rodebush
Product Manager – Large AC Motors
Baldor Electric Company
A Member of the ABB Group
Phone: 479-648-5678
matt.rodebush@baldor.abb.com