Company News
Exceeding Premium Efficiency Performance Using Hybrid Motor Technology
We are proud to announce the latest motor technology - achieving efficiency performance two to four bands above NEMA premium® efficient levels (IE3) by utilizing a hybrid motor design. Using advanced technology, which combines the starting attributes of an induction cage with permanent magnets, the new RPM XE platform can provide substantial energy savings and performance for most centrifugal load applications.
The hybrid design exceeds premium efficiency performance on sine wave power while meeting IE3 (NEMA Premium) combined motor and drive performance with adjustable frequency power. The motor starts like a traditional design B induction motor and pulls into true synchronous speed and operates as a true synchronous machine.
Laminated finned frame construction also contributes to power density and enhanced thermal performance by providing greater heat dissipation which results in cooler operation and longer motor life. The operating temperature is lower than typical B and F rise temperatures found in the traditional cast iron or steel band induction motors.
The RPM XE platform is available in two design configurations, a power dense and standard NEMA frame. The power dense design offers horsepower in a smaller frame best suited when the driven equipment or machine is limited on space. The standard NEMA offers a drop-in replacement solution for traditional induction motors.
Contact your local Sales Representative.