EC Titanium Programming Software
ECM Tools - PC Software
Intuitive and easy-to-use PC software design to work exclusively with the EC Titanium Integrated Drive and Motor product line. The PC Tool allows for parameter editing, upload / download, saving to a local file or compare values to factory default settings. Programming can be done real time or off-line, using the ECS100U Isolated RS485 Cable or using wireless Bluetooth Interface.
Additional features include Real Time Control functions for easy startup and tuning and a four channel chart recorder for monitoring and diagnostics (trend data, set trigger points, capture, record & store data). ECM Tools can be used to upgrade the drive firmware version when new releases are available.
ECM PC Software
ECM Tools - Mobile
ECMTools Mobile is an intuitive and easy-to-use Smartphone App designed to work exclusively with the ABB EC Titanium™ product range and provides wireless configuration and monitoring for the motor mounted drive. Wireless operation is carried out via Bluetooth BLE low energy interface and is available for the EC Titanium Bluetooth enabled drive or when the COPYSTICK2 is plugged into a drive or a drive network.
Parameter Transfer
The powerful tool allows parameter transfer, monitoring and edit functions for individual drive parameters in real-time or transfers complete parameter sets between the drive and the Smartphone.
Compare default values to drive settings to check for changes and perform troubleshooting. Parameter sets can be sent and received by Email and are fully compatible with the ECMTools Studio PC software.
Monitor and Control
Monitor drive status, motor speed, motor current and motor power in real-time. When unlocked, the user can adjust motor speed, start the drive, stop the drive and reset trips from the Smartphone App.