français (Canada)
English
français (Canada)
Aller à

Cooling Tower Wizard Software

The Cooling Tower Wizard is a comprehensive motor & drive selection program that allows the user to specify as little as three parameters; motor HP, fan speed, air flow over the motor and then calculate a direct drive motor & drive solution, either a stock offering or a custom design.

Additional features built in the wizard provide an annual cost of operation analysis estimation between a direct drive solution and traditional gearbox or belted application. In order to calculate the most accurate cost savings estimation, data is fully customizable to current operating conditions. Full performance data packets and dimensional drawings are also available through the wizard.

COOLING TOWER WIZARD SOFTWARE

Please completely fill out the form below in order to receive the Cooling Tower Wizard Software 3.2.2.219 via email.
Cooling Tower Wizard Software
CUSTOMER ACKNOWLEDGES AND AGREES THAT FOR ABB SOFTWARE OR FOR ABB SERVICES COMPRISED OF DATA, INFORMATION, ANALYSES, ESTIMATES OUTPUT OR MODELS (COLLECTIVELY "INFORMATION"), SUCH INFORMATION IS BASED UPON CUSTOMER'S DATA. CUSTOMER FURTHER ACKNOWLEDGES THAT ABB MAKES NO WARRANTY WITH RESPECT TO SUCH INFORMATION, AND CUSTOMER SHALL NOT RELY ON ABB FOR THE ACCURACY OR COMPLETENESS OF INFORMATION SUPPLIED THROUGH SUCH SOFTWARE OR SERVICES. CUSTOMER ACCEPTS ALL SUCH INFORMATION ON AN "AS IS" "AS AVAILABLE" BASIS.