français (Canada)
English
français (Canada)
Aller à

RPMAC Wizard Software

The RPMAC Wizard is a comprehensive motor selection tool that allows the user to specify motor parameters such as; HP, base speed, enclosure, temperature rise, overload percent, top speed, ambient conditions and service factor and then selects and provides both electrical and dimensional data for the appropriate RPMAC motor. The Wizard includes both induction and synchronous PM rotor selection options. The Wizard provides motor construction options for either NEMA or IEC configurations.

Additional features include the ability to input a unique application duty cycle and to save each run for future reference. It’s free, quick and easy to use.

RPMAC Wizard screenshot
CUSTOMER ACKNOWLEDGES AND AGREES THAT FOR ABB SOFTWARE OR FOR ABB SERVICES COMPRISED OF DATA, INFORMATION, ANALYSES, ESTIMATES OUTPUT OR MODELS (COLLECTIVELY "INFORMATION"), SUCH INFORMATION IS BASED UPON CUSTOMER'S DATA. CUSTOMER FURTHER ACKNOWLEDGES THAT ABB MAKES NO WARRANTY WITH RESPECT TO SUCH INFORMATION, AND CUSTOMER SHALL NOT RELY ON ABB FOR THE ACCURACY OR COMPLETENESS OF INFORMATION SUPPLIED THROUGH SUCH SOFTWARE OR SERVICES. CUSTOMER ACCEPTS ALL SUCH INFORMATION ON AN "AS IS" "AS AVAILABLE" BASIS.