English
English
français (Canada)
Go

ZDVSNM3538

.5HP, 1775RPM, 3PH, 60HZ, 56C, 3514M, TENV, F1

Product Information Packet PDF

Ship Weight 37.000 LB
UPC 781568469187

Specs

Catalog Number ZDVSNM3538
Enclosure TENV
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.010 A @ 460.0 V
2.020 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 81.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device ENCODER
High Voltage Full Load Amps 1.0 a
Front Face Code Encoder/Feedback Device
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
IP Rating NONE
KVA Code N
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 6000 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3514M
Mounting Arrangement F1
Number of Poles 4
Overall Length 13.84 IN
Power Factor 63
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible: Connected Standard
Shaft Slinger Indicator Shaft Slinger
Speed 1775 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT NO ZDVSNM3538
SPEC. 35R457G069G2
FRAME 56C HP .5 TE
VOLTS 230/460
MAG CUR 1.7/.85 FLA 2.02/1.01
RPM 1775 RPM MAX 6000
HZ 60 PH 3 CLASS H
SER.F. 1.00 SL HZ 0.5
NEMA-NOM-EFF 81.5 WK2 0.101
RATING 40C AMB-CONT
DE BRG 6205 ODE BRG 6203
CC SER.NO
1000:1 CT/VT
NP3304L

Performance

Performance at 460 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 30.3 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 19° C
Temp. Rise @ S.F. Load 21° C
Start Configuration DOL
Break-Down Torque 8 LB-FT
Pull-Up Torque 4.4 LB-FT
Locked-Rotor Torque 5.1 LB-FT
Starting Current 8.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 24.0 37.0 48.0 58.0 65.0 71.0 0.0
Efficiency 0.0 58.9 72.5 78.4 80.5 81.6 81.5 0.0
Speed (RPM) 1,799 1,793 1,788 1,782 1,776 1,771 1,763 0
Line Amps 0.85 0.85 0.89 0.94 1.01 1.11 1.21 0.00

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
HA1005A05SP SLINGER, OD 1.50, ID .659, 203 BRG 1.000 EA
OE5011A05SP HS25 ENCODER ASSY - TENV 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA