Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ZDM3584T-5
1.5HP, 1770RPM, 3PH, 60HZ, 145TC, 0522M, TEBC
Product Information Packet PDF
| Ship Weight | 62.000 LB |
|---|---|
| UPC | 781568199893 |
Specs
Catalog Number
ZDM3584T-5
Enclosure
TEBC
Frame
145TC
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
BLOWER
Current @ Voltage
1.710 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
ENCODER
High Voltage Full Load Amps
1.7 a
Front Face Code
Encoder/Feedback Device
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
0522M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
19.08 IN
Power Factor
76
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ZDM3584T-5 | |||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 05E535X559Z1 | |||||||||||||||||||||||||||||||||||||||
| FRAME | 145TC | H.P. | 1.5 TE | |||||||||||||||||||||||||||||||||||||
| VOLTS | 575 | |||||||||||||||||||||||||||||||||||||||
| MAG. CUR. | 1.05 | F.L. AMPS | 1.71 | |||||||||||||||||||||||||||||||||||||
| R.P.M. | 1770 | R.P.M. MAX | 2700 | |||||||||||||||||||||||||||||||||||||
| HZ. | 60 | PH. | 3 | CLASS | F | |||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES. | B | SL HZ | 1 | |||||||||||||||||||||||||||||||||||
| NEMA NOM. EFF. | 86.5 | WK2 | 0.159 | |||||||||||||||||||||||||||||||||||||
| BLWR V | 115 | PH | 1 | HZ | 60 | AMPS | .5 | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||||||||||||
| CC | 010A | SN | ||||||||||||||||||||||||||||||||||||||
| 1000:1 CT/VT | ||||||||||||||||||||||||||||||||||||||||
| NP4539L | ||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 575 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
22 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
16.69 LB-FT
Pull-Up Torque
9.8 LB-FT
Locked-Rotor Torque
11.36 LB-FT
Starting Current
14.18 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 35.0 | 54.0 | 67.0 | 76.0 | 81.0 | 84.0 | 0.0 |
| Efficiency | 0.0 | 75.8 | 83.9 | 86.1 | 86.4 | 85.5 | 84.2 | 0.0 |
| Speed (RPM) | 1,799 | 1,791 | 1,784 | 1,776 | 1,768 | 1,758 | 1,748 | 0 |
| Line Amps | 1.05 | 1.10 | 1.24 | 1.45 | 1.72 | 2.03 | 2.38 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| 51XW2520A12 | SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 | 2.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| HA1005A05SP | SLINGER, OD 1.50, ID .659, 203 BRG | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
