XT3076T
7.5HP, 1180RPM, 3PH, 60HZ, 254T, 0954M, TEFC, F
Product Information Packet PDF
| Ship Weight | 280.999 LB |
|---|---|
| UPC | 781568959558 |
Specs
Catalog Number
XT3076T
Enclosure
TEFC
Frame
254T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
CCSAUSEEV
CURUSEEV
NEMA_PREMIUM
UR
CCSA US
CURUSEEV
NEMA_PREMIUM
UR
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
1
Current @ Voltage
21.000 A @ 230.0 V
22.000 A @ 208.0 V
10.500 A @ 460.0 V
22.000 A @ 208.0 V
10.500 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
10.5 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
0954M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
23.36 IN
Power Factor
71
Product Family
General Purpose
Pulley Face Code
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3A
Nameplate
| CAT.NO. | XT3076T | I.P. | 54 | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09-0000-2514 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||
| FRAME | 254T | H.P. | 7.5 | ||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | P.F. | 71 | ||||||||||||||||||||||||||||||||||
| F.L. AMPS | 21/10.5 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||
| R.P.M. | 1180 | ||||||||||||||||||||||||||||||||||||
| HZ. | 60 | PH. | 3 | CLASS | F | ||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES. | B | SL HZ | 1 | ||||||||||||||||||||||||||||||||
| NEMA NOM. EFF. | 91 | WK2 | 4.34 | ||||||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6208 | ||||||||||||||||||||||||||||||||||
| MAG. CUR. | 10.8/5.4 | ||||||||||||||||||||||||||||||||||||
| INV TYPE | PWM | CHP | 60 | TO | 90 | T. CODE | T3A | ||||||||||||||||||||||||||||||
| CT | 1 | TO | 60 | VT | O | TO | 60 | ||||||||||||||||||||||||||||||
| CC | 010A | SN | |||||||||||||||||||||||||||||||||||
| USABLE AT 50HZ 5HP 190/380V | |||||||||||||||||||||||||||||||||||||
| 18/9A SF1.0 | |||||||||||||||||||||||||||||||||||||
| NP4163L | |||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.952 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
31° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
92 LB-FT
Pull-Up Torque
36.5 LB-FT
Locked-Rotor Torque
53.6 LB-FT
Starting Current
64.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 34.0 | 54.0 | 65.0 | 71.0 | 74.0 | 75.0 | 0.0 |
| Efficiency | 0.0 | 83.5 | 90.2 | 91.2 | 91.6 | 91.7 | 90.8 | 0.0 |
| Speed (RPM) | 1,199 | 1,196 | 1,191 | 1,188 | 1,183 | 1,177 | 1,171 | 0 |
| Line Amps | 5.39 | 5.92 | 7.13 | 8.57 | 10.50 | 12.70 | 15.60 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
| 09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
| 09FN3001D01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
