Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
XM32422T
40//30HP, 3540//2950RPM, 3PH, 60//50HZ, 324T
Product Information Packet PDF
| Ship Weight | 745.000 LB |
|---|---|
| UPC | 781568973455 |
Specs
Catalog Number
XM32422T
Enclosure
XPFC
Frame
324TS
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 50 HZ
40.000 HP @ 60 HZ
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
98.000 A @ 208.0 V
90.000 A @ 230.0 V
82.000 A @ 190.0 V
45.000 A @ 460.0 V
41.000 A @ 380.0 V
90.000 A @ 230.0 V
82.000 A @ 190.0 V
45.000 A @ 460.0 V
41.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
41.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
5400 rpm
Motor Lead Termination
Flying Leads
Motor Type
1252M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
30.50 IN
Power Factor
88
Product Family
Hazardous Location Motor
Pulley Face Code
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3540 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 12-0000-2141 | INV.TYPE | PWM | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | XM32422T | C HP FR | 60 | C HP TO | 90 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 40//30 | CT HZ FROM | 6 | CT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 90/45//82/41 | MAG CUR | 24/12 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 3540//2950 | MX RPM | 5400 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 92.4 | ||||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | A | SL HZ | 1 | WK2 | 4.07 | ||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 324TS | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA MG-1 PART 5, IP54 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15 SF ON SINE WAVE | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP0887XPSLEV | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.12 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
250 LB-FT
Pull-Up Torque
85.8 LB-FT
Locked-Rotor Torque
118 LB-FT
Starting Current
325 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 11.0 | 67.0 | 83.0 | 89.0 | 90.0 | 91.0 | 91.0 | 0.0 |
| Efficiency | 0.0 | 84.6 | 90.4 | 91.9 | 92.6 | 92.0 | 91.5 | 0.0 |
| Speed (RPM) | 3,599 | 3,587 | 3,574 | 3,561 | 3,548 | 3,533 | 3,518 | 0 |
| Line Amps | 11.70 | 16.40 | 24.70 | 34.40 | 44.70 | 55.90 | 67.40 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 30 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.125 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
51° C
Temp. Rise @ S.F. Load
62° C
Start Configuration
DOL
Break-Down Torque
243 LB-FT
Pull-Up Torque
91.37 LB-FT
Locked-Rotor Torque
126 LB-FT
Starting Current
319 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 10.0 | 64.0 | 82.0 | 88.0 | 90.0 | 91.0 | 91.0 | 0.0 |
| Efficiency | 0.0 | 85.1 | 90.6 | 92.0 | 92.6 | 91.9 | 91.3 | 0.0 |
| Speed (RPM) | 2,999 | 2,988 | 2,977 | 2,965 | 2,954 | 2,941 | 2,928 | 0 |
| Line Amps | 11.51 | 15.53 | 22.84 | 31.50 | 40.78 | 50.89 | 61.21 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
