Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
XM21742T
7.5HP, 1770//1470RPM, 3PH, 60HZ, 213T, XPFC, F
Product Information Packet PDF
Ship Weight | 161.000 LB |
---|---|
UPC | 781568912096 |
Specs
Catalog Number
XM21742T
Enclosure
TEFC
Frame
213T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 60 HZ
5.000 HP @ 50 HZ
5.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
9.400 A @ 460.0 V
7.800 A @ 380.0 V
18.800 A @ 230.0 V
15.600 A @ 190.0 V
7.800 A @ 380.0 V
18.800 A @ 230.0 V
15.600 A @ 190.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
7.8 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Termination
Flying Leads
Motor Type
3744M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
19.32 IN
Power Factor
83
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S/N | TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 37-0000-0043 | INV.TYPE | PWM | ||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | XM21742T | C HP FR | 60 | C HP TO | 90 | ||||||||||||||||||||||||||||||||||||||||||||||||||
HP | 7.5//5 | CT HZ FROM | 6 | CT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 18.8/9.4//15.6/7.8 | MAG CUR | 8.4/4.2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1770//1470 | MX RPM | 2700 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 91.7 | ||||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.00 | DES | A | SL HZ | 1 | WK2 | 1.08 | ||||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 213T | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
55C AMB @ 1.0 SF | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.15 SF SINEWAVE | NEMA MG-1 PT 5,IP54 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP0887XPSLEV |
Performance
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.25 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
50° C
Temp. Rise @ S.F. Load
61° C
Start Configuration
DOL
Break-Down Torque
72.7 LB-FT
Pull-Up Torque
34.3 LB-FT
Locked-Rotor Torque
43.3 LB-FT
Starting Current
74.2 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 41.0 | 65.0 | 76.0 | 83.0 | 85.0 | 85.0 | 0.0 |
Efficiency | 0.0 | 88.3 | 91.7 | 92.9 | 92.4 | 91.7 | 90.4 | 0.0 |
Speed (RPM) | 1,799 | 1,794 | 1,787 | 1,780 | 1,772 | 1,764 | 1,755 | 0 |
Line Amps | 4.19 | 4.84 | 5.92 | 7.41 | 9.18 | 11.30 | 13.60 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.25 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
39° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
69.37 LB-FT
Pull-Up Torque
35.44 LB-FT
Locked-Rotor Torque
44.74 LB-FT
Starting Current
72.03 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 35.0 | 58.0 | 71.0 | 79.0 | 82.0 | 84.0 | 0.0 |
Efficiency | 0.0 | 86.5 | 90.7 | 92.3 | 91.9 | 91.4 | 90.3 | 0.0 |
Speed (RPM) | 1,499 | 1,495 | 1,489 | 1,484 | 1,477 | 1,471 | 1,464 | 0 |
Line Amps | 4.13 | 4.62 | 5.36 | 6.45 | 7.77 | 9.41 | 11.18 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
35CB3001A02SP | EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA | 1.000 EA |
35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |